Check icon

Success

Your request has been successfully submitted.

Boots

Neoprene III - V-Wave Sole and Heel

Neoprene III - V-Wave Sole and Heel

Neoprene III - V-Wave Sole and Heel_3
V-Wave outsole for increased slip resistance on most surfaces. 100% waterproof, seamless construction. Graduated boot heights lessen irritation. Expandable gusset. Breathe-O-Prene insoles. Polymeric foam insulation. Meets electrical hazard requirements of ASTM F2413-05.Men’s Whole Sizes: 3-15.Features & Benefits:
  • 100% waterproof seamless construction keeps workers’ feet dry and comfortable.
  • V-Wave outsole provides superior traction on surfaces with liquid and debris, reducing worker injury due to slips and falls.
  • Expandable gusset is more comfortable and accommodating for wider calves.
  • Removable insoles provide shock absorption and wicks away moisture to keep workers’ feet dry and comfortable.
  • Neoprene styles meet ASTM F2413-11 EH.
  • Water Resistance : Waterproof
  • Upper Material : Neoprene
  • Shoe Gender : Men
  • Shoe Size : Men's 3-15
  • Overall Height : 16 inch | 40.6 centimetre
  • Outsole Material : V-Wave
  • Insole Material : Breathe-O-Prene
  • Shoe Color : Copper Tan
  • Tread : V-Wave
  • Metatarsal Protection : No
  • Steel Toe Protection : Yes
  • Steel Midsole Protection : No
  • Insulated : Yes
  • Material : Neoprene
Image
SKU
Description
22234-CTM-030
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-040
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-140
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-150
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-080
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-120
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-090
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-050
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-100
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-060
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-110
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-070
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-130
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now