Boots
Neoprene III - V-Wave Sole and Heel
Neoprene III - V-Wave Sole and Heel
V-Wave outsole for increased slip resistance on most surfaces. 100% waterproof, seamless construction. Graduated boot heights lessen irritation. Expandable gusset. Breathe-O-Prene insoles. Polymeric foam insulation. Meets electrical hazard requirements of ASTM F2413-05.Men’s Whole Sizes: 3-15.Features & Benefits:
- 100% waterproof seamless construction keeps workers’ feet dry and comfortable.
- V-Wave outsole provides superior traction on surfaces with liquid and debris, reducing worker injury due to slips and falls.
- Expandable gusset is more comfortable and accommodating for wider calves.
- Removable insoles provide shock absorption and wicks away moisture to keep workers’ feet dry and comfortable.
- Neoprene styles meet ASTM F2413-11 EH.
- Water Resistance : Waterproof
- Upper Material : Neoprene
- Shoe Gender : Men
- Shoe Size : Men's 3-15
- Overall Height : 16 inch | 40.6 centimetre
- Outsole Material : V-Wave
- Insole Material : Breathe-O-Prene
- Shoe Color : Copper Tan
- Tread : V-Wave
- Metatarsal Protection : No
- Steel Toe Protection : Yes
- Steel Midsole Protection : No
- Insulated : Yes
- Material : Neoprene
Image
SKU
Description
22234-CTM-030
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-040
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-140
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-150
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-080
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-120
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-090
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-050
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-100
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-060
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-110
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-070
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
22234-CTM-130
Boot _ Neoprene III _ 16 in (40.6 cm) _ Copper tan boot _ ''Safe-Toe'' steel toe _ Removable insoles _ V-Wave sole and heel _ Men's whole sizes: 3 to 15 _ 1 pair per bag _ 6 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now