Check icon

Success

Your request has been successfully submitted.

Boots

Muck Chore Mid-Safety Toe

Muck Chore Mid-Safety Toe

Muck Chore Mid-Safety Toe_3
Lightweight CR flex-foam bootie, 100% waterproof, steel toe, vibram outsole, removable EVA sock liner and 12 inch mid-height.Features & Benefits:
  • Lightweight, self-insulating CR flex-foam bootie provides a snug fit to keep out cold temperatures and keep workers’ feet warm.
  • Hand-layered construction is sealed for 100% waterproof reliability.
  • Steel toe impact protection.
  • Breathable air-mesh lining wicks away humidity and perspiration.
  • Removable EVA sock liner.
  • Diamond-textured toe and heel reinforcements resist scuffs and scratches.
  • Extra wide kick off lugs for easy hands free removal.
  • Meets ASTM F2413-11 M I/75 C/75 EH.
  • Upper Material : CR Flex-Foam | Neoprene
  • Outsole Material : Vibram
  • Insole Material : EVA Sock Liner
  • Shoe Gender : Men
  • Shoe Color : Black
  • Overall Height : 12 inch
  • Water Resistance : Waterproof
  • Shoe Size : Men's 5-14
  • Tread : Vibram
  • Metatarsal Protection : No
  • Steel Toe Protection : Yes
  • Steel Midsole Protection : No
  • Insulated : Yes
  • Material : CR Flex-Foam | Neoprene
Image
SKU
Description
CMS-000A-BLK-080
Muck Chore Mid-Steel Toe, 12 inch, Black, CR Flex-Foam bootie, steel-toe. Men's 5-14
CMS-000A-BLK-060
Muck Chore Mid-Steel Toe, 12 inch, Black, CR Flex-Foam bootie, steel-toe. Men's 5-14
CMS-000A-BLK-110
Honeywell Size 11 Muck® Chore Black 12" CR Flex-Foam | Neoprene Boots
CMS-000A-BLK-050
Muck Chore Mid-Steel Toe, 12 inch, Black, CR Flex-Foam bootie, steel-toe. Men's 5-14
CMS-000A-BLK-090
Honeywell Size 9 Muck® Chore Black 12" CR Flex-Foam | Neoprene Boots
CMS-000A-BLK-070
Muck Chore Mid-Steel Toe, 12 inch, Black, CR Flex-Foam bootie, steel-toe. Men's 5-14
CMS-000A-BLK-120
Honeywell Size 12 Muck® Chore Black 12" CR Flex-Foam | Neoprene Boots
CMS-000A-BLK-100
Honeywell Size 10 Muck® Chore Black 12" CR Flex-Foam | Neoprene Boots
CMS-000A-BLK-130
Honeywell Size 13 Muck® Chore Black 12" CR Flex-Foam | Neoprene Boots
CMS-000A-BLK-140
Muck Chore Mid-Steel Toe, 12 inch, Black, CR Flex-Foam bootie, steel-toe. Men's 5-14
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now