Boots
Muck Chore Mid-Non-Safety Toe
Muck Chore Mid-Non-Safety Toe
5mm CR flex-foam bootie, 100% waterproof, non-safety toe, vibram outsole, removable EVA sock liner and 12 inch height.Features & Benefits:
- Lightweight, self-insulating CR flex-foam bootie provides a snug fit to keep out cold temperatures and keep workers’ feet warm.
- Hand-layered construction is sealed for 100% waterproof reliability.
- Breathable air-mesh lining wicks away humidity and perspiration.
- Removable EVA sock liner.
- Diamond-textured toe and heel reinforcements resist scuffs and scratches.
- Extra wide kick off lugs for easy hands free removal.
- Meets ASTM F2413-11 EH.
- Shoe Size : Men's 5-16
- Water Resistance : Waterproof
- Outsole Material : Vibram
- Upper Material : CR Flex-Foam | Neoprene
- Insole Material : EVA Sock Liner
- Shoe Gender : Men
- Shoe Color : Black
- Overall Height : 12 inch
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Tread : Vibram
- Steel Toe Protection : No
- Material : CR Flex-Foam | Neoprene
- Insulated : Yes
Name
Description
File size
Image
SKU
Description
CHM-000A-BL-060
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-130
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-070
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-110
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-080
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-090
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-120
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-100
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-050
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-140
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-150
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
CHM-000A-BL-160
Muck Chore Mid Work boot _ 12 in (30.5 cm) _ Black _ Rubber outsole _ Kick rim _ EVA removable cushion insoles - Men's whole sizes: 5 to 16 _ 1 pair per box - 4 pairs per case.
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now