Boots
Muck Chore Meta
Muck Chore Meta
5mm CR flex-foam bootie, 100% waterproof, PORON XRD metatarsal guard, steel toe, vibram outsole, etc sock liner and removable EVA midsole.Features & Benefits:
- 5mm CR flex-foam bootie with four-way stretch nylon.
- 100% waterproof, lightweight and flexible.
- Steel toe impact protection.
- PORON XRDMetatarsal Guard is soft and flexible, but becomes rigid when struck for excellent metatarsal protection that exceeds ASTM standards.
- Steel shank for additional arch support.
- Upper is triple reinforced in the toe area and quadruple reinforced in the heel area for longer boot life and durability.
- Durable, lightweight, rubber outsole with self-cleaning channels for optimal slip-resistance.
- Meets ASTM-F2413-11 M I/75 C/75 MT/75 EH.
- Water Resistance : Waterproof
- Overall Height : 16 inch
- Shoe Size : Men's 5-14 | Women's 6-13
- Shoe Color : Black
- Upper Material : CR Flex-Foam | Neoprene
- Outsole Material : Vibram
- Shoe Gender : Men | Women
- Steel Midsole Protection : No
- Steel Toe Protection : Yes
- Metatarsal Protection : Yes
- Material : CR Flex-Foam | Neoprene
Name
Description
File size
Image
SKU
Description
CHS-META-BLK-070
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-090
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-050
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-080
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-140
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-120
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-060
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-130
Muck Chore Meta, 16 inch, Black, 5mm CR flex-foam bootie, steel toe, PORON XRD Metatarsal Guard. Men's 5-14
CHS-META-BLK-100
Honeywell Size 10 Muck® Chore Met Guard Black 16 CR Flex-Foam | Neoprene Boots
CHS-META-BLK-110
Honeywell Size 11 Muck® Chore Met Guard Black 16 CR Flex-Foam | Neoprene Boots
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now