Boots
Muck Arctic Sport Safety Toe
Muck Arctic Sport Safety Toe
5mm CR flex-foam bootie and fleece lining helps to keep feet comfortable in -40° F to 60° F temperatures, 100% waterproof, steel toe, MS-1 molded outsole, etc sock liner and EVA cushion midsole.Features & Benefits:
- 5mm CR flex-foam bootie with four way stretch nylon.
- Fleeced lined for added warmth and comfort.
- 100% waterproof, light-weight and flexible.
- Steel toe impact protection.
- 2mm thermal foam underlay added to the instep area for additional warmth.
- EVA molded midsole with contoured footbed.
- MS-1 molded outsole is rugged, aggressive and durable for maximum protection and stability.
- Double reinforcements on the instep, heel and achilles.
- Added toe protection with wrap-up bumper.
- Meets ASTM F2413-11 M I/75 C/75 EH.
- Shoe Gender : Men | Women
- Shoe Size : Men's 7-14 | Women's 8-13
- Outsole Material : MS-1
- Water Resistance : Waterproof
- Shoe Color : Black
- Upper Material : CR Flex-Foam | Neoprene
- Overall Height : 16 inch
- Steel Midsole Protection : No
- Metatarsal Protection : No
- Steel Toe Protection : Yes
- Material : CR Flex-Foam | Neoprene
Name
Description
File size
Image
SKU
Description
ASP-STL-BL-090
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-110
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-130
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-070
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-080
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-100
Honeywell Size 10 Muck® Arctic Sport Black 16" Insulated CR Flex-Foam | Neoprene Knee Boots
ASP-STL-BL-140
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
ASP-STL-BL-120
Muck Arctic Sport Safety Toe - Black -100% waterproof, 5mm CR Flex-foam bootie, fleece lining, MS-1 rugged outsole, thermal foam underlay, steel toe safety boot. Ms 7-14, Ws 8-13
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now