Check icon

Success

Your request has been successfully submitted.

First Responder Gear

Morning Pride® TAILS™ - Structural Turnout Gear

Honeywell Morning Pride® TAILS™: The best just got better

Morning Pride® TAILS™ - Structural Turnout Gear_1
Honeywell Morning Pride® TAILS™ have been re-engineered using advanced patterning technology to provide a better fit, new features, and allow more range of motion and protection. The new Honeywell Morning Pride® TAILS™ have added new ergonomic and safety refinements. The new Morning Pride® TAILS™ retain the classic features and benefits of the original that you probably wear, but have been re-engineered to provide a better fit, new features, and allow more range of motion and protection. Now, all firefighters, including larger and smaller sized responders, can expect greater comfort, mobility and safety on the fireground. Features and Benefits: Click here to view the Morning Pride™ TAILS Overview Video The Benefits You Rely On: • Power: Supports your every move for reduced physical stress • Endurance: improve your endurance • Protection: Innovations that maximize protection • Agility: Redesigned ergonomics enable unobstructed movement • Comfort: Precise fit increases comfort and protection Available Coat and Pant Closure Systems: • Zipper / hook and loop • Hooks and D-ring outside flap / hook and loop (standard coat closure; optional FDNY coat closure available) • Hooks and D-ring inside flap / hook and loop (Chicago coat closure) • Hook and D-ring with hook and loop pant closure Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Popular Coat Options • Dead Air Thermal Enhancement Panels Reinforcements • Comfortable Chinstraps • Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝ • Leather or Ara-shield® Cuffs, Shoulder Caps and Elbows • Lettering on Back Patch • Radio Pocket– 8˝ x 3˝ x 2˝ • Microphone Tab • Long Tabbed Nomex® Wristlets • Choice of Required Trim Packages Popular Pant Options • Knee Protection • Postman Take-up Straps • Leather or Ara-shield® Knees • Bellows Pockets– 9˝ x 9˝ x 1.5˝ • Heavy-duty Red or Dyna-Fit Suspenders • Choice of Required Trim Packages Certified Escape Systems • Spider™ Harness – Integrated Class II safety and rescue harness with A-frame • Patriot™ Harness – Integrated Class II safety and rescue harness • Life Grip™ Ladder / Escape Belt – Functional and fully adjustable escape belt
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now