Check icon

Success

Your request has been successfully submitted.

First Responder Gear

Morning Pride® TAILS™ - Proximity Gear

QUALITY, COMFORT, PERFORMANCE

Morning Pride® TAILS™ - Proximity Gear_1
All the Morning Pride® TAILS™ coat and pant system features plus exceptional performance far surpassing radiant heat reflectivity requirements of the NFPA 1971 standard for proximity clothing. Features and Benefits: Proximity coats come with a two-piece sleeve and, for comfort and durability, you’ll find non-reflective materials used as standard in the following areas: • Collar Innermost Layer – Pbi™/Kevlar® Standard • Chinstrap Innermost Layer – Pbi™/Kevlar® Standard • Coat and Pant Cuffs – Pbi™/Kevlar® Standard • Coat Storm Flap Innermost Layer – Black Nomex® • Coat Inner Front Facings – Match the Garment liner • Pant Fly Inner Lining – Match the Garment Liner Available Coat and Pant Closure Systems: • Zipper / hook and loop • Hooks and D-ring outside flap / hook and loop (standard coat closure; optional FDNY coat closure available) • Hooks and D-ring inside flap / hook and loop (Chicago coat closure) • Hook and D-ring with hook and loop pant closure Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Specialized Options Developed for Proximity • Removable/Replaceable Crotch – Allows quick and easy replacement in this high wear area to help keep gear in service longer • Removable/Replaceable Seat – Like the Removable/Replaceable Crotch, allows quick and easy replacement in the high wear seat area SCBA Cover – Reduces potential for radiant heat damage to your valuable SCBA air tank • Strap-On Training Knees – Protect your valuable pants during crawling or kneeling during training. Available in a wide variety of materials Popular Coat Options • Dead Air Thermal Enhancement Panels Reinforcements • Comfortable Chinstraps • Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝ • Leather or Ara-shield® Cuffs • Radio Pocket– 9˝ x 9˝ x 1.5˝ • Microphone Tab • Long Tabbed Nomex® Wristlets Popular Pant Options • Knee Protection • Postman Take-up Straps • Bellows Pockets– 9˝ x 9˝ x 1.5˝ • Heavy-duty Red or Dyna-Fit Suspenders
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now