Check icon

Success

Your request has been successfully submitted.

First Responder Gear

Honeywell MED-TECH EMS 2-Layer Coat and Pant

DESIGNED FOR ACTION

Honeywell MED-TECH EMS 2-Layer Coat and Pant_1
Engineered for the EMS Professional and certified to NFPA 1999, this Honeywell MED-TECH EMS gear offers lightweight protection, flexibility, and comfort in every environment. The overall design is an athletic cut for greater comfort, mobility, and reduced weight. The coat features a reengineered version of the Morning Pride Tails™ variegated hem and a lie-down collar. Features and Benefits: Specially Engineered for the EMS Industry • Best resistance to blood and body fluid penetration • High breathability and comfort • Heavy-duty outer shell for better durability at forearms and lower legs • Tailored athletic patterning to reduce bulk • Why NFPA 1999? Because the risk is too big. Complete body, seam-sealed protection of the Honeywell MED-TECH EMS gear reduces the risks associated with accidental exposure to bloodborne pathogens. Engineered by Honeywell Expertise Exposure to bloodborne pathogens is a danger you need to avoid. But in your line of work, it’s a danger that is all too real. That’s why Honeywell MED-TECH EMS gear was developed as a system to protect you from the dangers you face every day. Using the most advanced performance fabrics and design features for maximum protection, durability, and comfort, Honeywell MED-TECH EMS gear is made by the same people who make Morning Pride turnout gear, leaders in personal protective equipment. 3rd-Party Certified Protection NFPA 1999, the standard for Emergency Medical Services, imposes rigorous performance requirements. All testing is done on conditioned garments in accordance to NFPA for viral penetration, liquid-tight integrity, tear resistance, and more. NFPA 1999 third-party certification gives assurance that the garment will consistently perform to the highest standards. Plus, only certified gear is recognized as eligible for federal grants. Highly Breathable FR Outer Shell and Colors • 8 oz Polyester Twill Fabric Durable water repellent finish – royal blue, navy blue Moisture Barrier • 2-layer Laminate Uses a PTFE bi-component film with woven polyester substrate Certification – NFPA 1999, 2013 Edition Part of the MORNING PRIDE SERIES Options Popular Coat Options • Bellows or semi-bellows pockets – 8˝ x 8˝ x 1.5˝ • Pleated patch pockets – 8˝ x 8˝ • Fleece liner – Provides warmth in colder climates, can be worm separately from shell • Fleece hand-warmer behind pockets (bellows, semi-bellows, and pleated patch pockets only) • Slant-top half-height patch pockets – 6˝ x 8˝ • Radio pockets – 8˝ x 3˝ x 2˝ or 7˝ x 3˝ x 2˝ • Mic tabs – .50˝ x 2.5˝ • Notebook pockets – 5˝ x 5˝ • Custom lettering Popular Pant Options • Bellows or semi-bellows pockets – 8˝ x 8˝ x 1.5˝ • Pleated patch pockets – 8˝ x 8˝ • Stethoscope/scissor pocket combo – 8˝ x 8˝ • Elastic waistband – Increases comfort around the waist, allows for weight fluctuations • Ara-shield® (black, gold, or gray) or shell material knee reinforcements • Cushioned knees with silicone or X15 padding • Boot access – Allows wearer to don/doft pants without having to remove station boot/shoes Coat Trim Options • Standard 2˝ and 3˝ chest/back, sleeves, and hem • Standard 2˝ and 3˝ chest/back and sleeves • New York 2˝ and 3˝ chest/back, upper arms, sleeves, and hem • 3M™ Scotchlite™ solid orange, lime, or silver; two-tone orange/silver or lime/silver • Reflexite Brilliance® solid or two-tone Pant Trim Options • 2˝ and 3˝ cuff 3M™ Scotchlite™ solid orange, lime, or silver; two-tone orange/silver or lime/silver • 2˝ and 3˝ cuff Reflexite Brilliance® solid or two-tone
Name
Description
File size
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now