Check icon

Success

Your request has been successfully submitted.

First Responder Gear & Gear Management

The MaskMate™ Hood with STEDAIR PREVENT

Reduces exposure to carcinogenic particulates

placeholder
This hood, made with STEDAIR® PREVENT, which has a particulate-blocking efficiency of 99.9%, is one of the most technologically-advanced hoods on the market. It is designed to reduce particulate transfer through the hood on the wearer’s face and neck, while remaining breathable and thermally protective.Features and Benefits:
  • Unique design that meets NFPA 1971 specifications
  • Superior particulate-blocking thanks to STEDAIR® PREVENT technology
  • Air permeable
Sizes
  • Universal: 20" - 23.75"
  • XL: 24" -25.25
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy