Check icon

Success

Your request has been successfully submitted.

First Responder Gear & Gear Management

Morning Pride® VIPER - Structural Turnout Gear

Ergonomically Engineered for Maximum Mobility

Morning Pride® VIPER - Structural Turnout Gear_1
When we set out to create the new generation of turnout gear, our designers searched the global garment industry for ideas that could solve a key design problem: how to make gear that delivers comfort and mobility without adding weight or bulk. We found the answer in skiing, snowboarding, and other high-performance sports where the limits of mobility are pushed to the extreme. Using Advanced pattern engineering to improve ergonomics, we were able to significantly reduce fabric bulk while maximizing mobility and thermal insulation. Features and Benefits: Click here to view the Morning Pride™ Viper Overview Video Available Coat and Pant Closure Systems All paired with hook and loop • Zipper under flap • Hooks and dees outside flap • Hooks and dees inside flap closure (optional) Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options NEW OPTIONS NOW AVAILABLE ON VIPER • Dead Air Panels • Articulating DRD • Hybrid Wristlet • Dyna-Fit “Rig Friendly” Removable Suspenders • Angled Cuffs • Heat-channel Knee • BiFlex Heat-channel Knee • 3D BiFlex Heat-channel Knee Popular Coat Options • Wristlets with Thumbholes • Leather or Hypalon Cuffs and Elbows • Shoulder and Elbow Pads • Kevlar® Reinforced Pockets • Glove Holder Webbing • Lettering on Back Patch • Choice of Required Trim Packages Popular Pant Options • Full-bellows Pockets – 10˝ x 10˝ • Oversize Knee Reinforcements • Kevlar® Reinforced Pockets • Choice of Knee and Cuff Reinforcements • Leather or Hypalon Cuffs and Knee Patches • Knee Pads • Semi-bellows Pockets– 9˝ x 9˝ • S14 Buckle Suspender System Waterwells • Choice of Required Trim Packages Certified Escape Systems • Spider™ Harness – Integrated Class II safety and rescue harness with A-frame • Patriot™ Harness – Integrated Class II safety and rescue harness • Life Grip™ Ladder / Escape Belt – Functional and fully adjustable escape belt
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now