First Responder Gear & Gear Management
Morning Pride® TAILS™ - Structural Turnout Gear
Honeywell Morning Pride® TAILS™: The best just got better
Honeywell Morning Pride® TAILS™ have been re-engineered using advanced patterning technology to provide a better fit, new features, and allow more range of motion and protection. The new Honeywell Morning Pride® TAILS™ have added new ergonomic and safety refinements.
The new Morning Pride® TAILS™ retain the classic features and benefits of the original that you probably wear, but have been re-engineered to provide a better fit, new features, and allow more range of motion and protection.
Now, all firefighters, including larger and smaller sized responders, can expect greater comfort, mobility and safety on the fireground.
Features and Benefits:
Click here to view the Morning Pride™ TAILS Overview Video
The Benefits You Rely On:
• Power: Supports your every move for reduced physical stress
• Endurance: improve your endurance
• Protection: Innovations that maximize protection
• Agility: Redesigned ergonomics enable unobstructed movement
• Comfort: Precise fit increases comfort and protection
Available Coat and Pant Closure Systems:
• Zipper / hook and loop
• Hooks and D-ring outside flap / hook and loop (standard coat closure; optional FDNY coat closure available)
• Hooks and D-ring inside flap / hook and loop (Chicago coat closure)
• Hook and D-ring with hook and loop pant closure
Certification – NFPA 1971
PART OF THE MORNING PRIDE SERIES
Options
Popular Coat Options
• Dead Air Thermal Enhancement Panels Reinforcements
• Comfortable Chinstraps
• Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝
• Leather or Ara-shield® Cuffs, Shoulder Caps and Elbows
• Lettering on Back Patch
• Radio Pocket– 8˝ x 3˝ x 2˝
• Microphone Tab
• Long Tabbed Nomex® Wristlets
• Choice of Required Trim Packages
Popular Pant Options
• Knee Protection
• Postman Take-up Straps
• Leather or Ara-shield® Knees
• Bellows Pockets– 9˝ x 9˝ x 1.5˝
• Heavy-duty Red or Dyna-Fit Suspenders
• Choice of Required Trim Packages
Certified Escape Systems
• Spider™ Harness – Integrated Class II safety and rescue harness with A-frame
• Patriot™ Harness – Integrated Class II safety and rescue harness
• Life Grip™ Ladder / Escape Belt – Functional and fully adjustable escape belt
Name
Description
File size
5.31 MB
7.4 MB
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now