Check icon

Success

Your request has been successfully submitted.

First Responder Gear & Gear Management

Morning Pride® RANGER™ - Proximity Gear

PRICED LIGHT, MADE LIGHT

placeholder
All the RANGER™ coat and pant system construction, features and details, with the addition of radiant heat reflectivity as defined for Proximity clothing in the NFPA 1971 standard. Tough, rugged, made to fit each unique firefighter, RANGER™ Proximity gear protects through the roughest fights. Offering you a wide variety of options so you can custom design your gear to serve your specific needs, the RANGER™ Proximity gear is comfortable and light…even on your budget. Features and Benefits: Additional Features • Double-thickness, Exterior-mounted Storm Shields • Hang-up Loop with 80-lb Hang Strength • Button Suspender Attachments • Options Attached with Lock Stitching • Advanced Protective Tracking Barcoded for simplified NFPA 1851 tracking requirements Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Popular Coat Options • 35˝ Ranger Model • Half-height Bellows Pockets – 6˝ x 9˝ x 1.5˝ • Radio Pocket – 8˝ x 3˝ x 2˝ • Microphone Tab • Long Tabbed Nomex® Wristlets Popular Pant Options • Bellows Pockets – 9˝ x 9˝ x 1.5˝ • Suspenders – Dyna-Fit with Quick-adjust and Padding or H-back
Name
Description
File size
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy