Check icon

Success

Your request has been successfully submitted.

Earplugs

TrustFit® Plus

Reusable, Push-in Foam Earplug. NRR 31

TrustFit® Plus_1
Howard Leight TrustFit® Plus reusable  push-in earplugs are designed with an ergonomic stem and dimpled foam tip so they are easy to fully insert and remove without picking up dirt from workers’ fingers, and comfortable to wear during the work day.Features & Benefits:•    No roll-down soft foam with dimpled tip collapses to be easily and gently pushed into ear canal•    Bell Shape provides effective NRR 31dB, Canada Class A(L) hearing protection•    Available in both uncorded and corded versions•    The stem fits naturally between the finger and thumb, even while wearing work gloves•    Reusable for up to 5 days when properly cared forWear Confidence. Trust In Your Fit.
Image
SKU
Description
TF-PLUS-1
TF-PLUS-30
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now