Check icon

Success

Your request has been successfully submitted.

Earplugs

SmartFit® Detectable

All-day Comfort, Easy Handling, and Detectability.

SmartFit® Detectable_11
Ears are like people — each one is unique and different. That’s what makes SmartFit Detectable such a marvel of user-friendly design. The only multiple-use detectable earplug with Conforming Material Technology, SmartFit Detectable uses body heat to adapt to the shape of the ear canal for a comfortable, personalized fit. Designed for process industries such as food and pulp/paper, SmartFit Detectable’s bright blue color and metalized features can be detected by visual or automated methods. It’s the ultra-smart choice for today’s diverse workplace.Features & Benefits:
  • Conforming Material Technology adapts to the shape of the surrounding ear canal when in your ear
  • Delivers superior comfort and a truly individual fit
  • Simplifies inventory control - a single product can fit almost every wearer
  • Blue color provides high visibility in detection
  • Metal ring on stem detectable by automated equipment
  • Earplug Shape : Flange
  • Material : CMT
  • Earplug Size : One Size Fits All
  • Canada Class : A (L)
  • Reusability : Reusable
  • Noise Reduction Rating : 25 decibel
Image
SKU
Description
SDT-30-5
Attached Cord, 5 Pr Polybag, UOM = CS, 625Pairs per Case, 5 Boxes per Case
SDT-30
Honeywell Howard Leight SmartFit® Tapered TPE Steel Corded Earplugs
SMF-30BU
Honeywell Howard Leight SmartFit® Tapered TPE Corded Earplugs
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now