Earplugs
Refill Canister
It's All about Choice.
To ensure sufficient stock of suitable hearing protectors is available, Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs, or zip top bags of 200 earplugs to refill the dispenser.Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection, saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic, which can be recycled just like a water bottle, making it an economic benefit. To be more environmentally friendly, choose the zip top bag of earplugs, and refill your stock by reusing the canister.REFILL & ASSEMBLY Features & Benefits:
- Step 1: Remove canister from dispenser case. Turn upside-down and them remove the empty canister lid. Swap out empty canister for a new prefilled canister.
- Step 2: Once the canisters are swapped out, snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
- Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted.
- Prefilled Canister of 400 prs each (2 per case)
- Canisters are reusable and are a level 7 blow-molded recycable plastic
- Canister can be refilled using the zip top bags
- New flat top design of the canister allows you to place the canister upright for easy refilling with minimal waste
- Color : Black; Clear; Red
- Canada Class : A (L)
- Material : Plastic
Image
SKU
Description
HL400-MAX-REFILL
Max Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-MAXS-REFILL
Max Small Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-FF-REFILL
FirmFit Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-LL-REFILL
Laser Lite Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-LPF-REFILL
MaxLite Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-MM-REFILL
MultiMax Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
HL400-XTR-REFILL
X-treme Uncorded, Prefilled Canister Refill for HL400, UOM = CS, 400 Pairs per Canister, 2 Canisters per Case, 800 Pairs per Case
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now