Earplugs
Refill Bag
It's All about Choice.
To ensure sufficient stock of suitable hearing protectors is available, Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs, or zip top bags of 200 earplugs to refill the dispenser.Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection, saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic, which can be recycled just like a water bottle, making it an economic benefit. To be more environmentally friendly, choose the zip top bag of earplugs, and refill your stock by reusing the canister.REFILL & ASSEMBLY
- Step 1: Remove canister from dispenser base. Turn upside-down and then remove canister lid. Refill canister with bag of Howard Leight disposable earplugs.
- Step 2: Once canister is full (up to 400 ear plugs), snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
- Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted
- Zip Top Bags of 200 prs per bag (10 bags per case)
- Canister can be refilled using the zip bags
- Material : Plastic
- Canada Class : A (L)
- Color : Black; Clear; Red
Image
SKU
Description
FF-LS4-REFILL
FirmFit is Cylinder Shape Foam Earplug. Uncorded, Bulk Refill, UOM= CS, 200 Pairs per Bag, 10 Bags per Case, 2000 Pairs per Case
LL-LS4-REFILL
Laser Lite, dual color, contoured t-shape, low-pressure single-use foam earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
LPF-LS4-REFILL
MaxLite, single color (green), contoured t-shape, low-pressure single-use foam earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
MAX-LS4-REFILL
MAX Highest attenuating single-use earplug, contoured bell shape. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
MM-LS4-REFILL
MultiMax, Two-sizes-in-one single-use earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
XTR-LS4-REFILL
X-treme, bullet shaped earplug. Uncorded, Bulk Refill, UOM = CS, 2000 Pairs per Case, 200 Pairs per Bag, 10 Bags per Case
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now