Earplugs
Multi Max®
One Earplug, Two Sizes.
Multi Max offers flexibility, protection and economy in hearing protection with its two-sizes-in-one design, improving individual fit while simplifying inventory. Multi Max offers a comfortable fit with its self-adjusting polyurethane foam and smooth, soil-resistant skin.Features & Benefits:
- Improves individual fit while simplifying inventory
- Smooth, soil-resistant closed-cell foam skin prevents dirt build-up
- Formable polyurethane foam expands to fit most wearers
- Available in paper bag for process industries [pulp & paper]
- Prefilled canister refills for the HL400 Earplug Dispenser and Bulk refills for LS-400 and LS-500 Earplug Dispensers save time, waste and space
- Noise Reduction Rating : 31 decibel
- High Visibility : No
- Earplug Shape : Pill
- Color : Coral; Yellow
- Detectable : No
- Canada Class : A (L)
- Earplug Size : One Size Fits All
- Reusability : Disposable
- Material : PU Foam
Name
Description
File size
336.96 KB
Image
SKU
Description
HL400-MM-INTRO
HL400 Dispenser with 1 prefilled canister of 400 pairs of MULTIMAX earplugs. UOM = CS
MM-1
Honeywell Howard Leight Multi-Max® Tapered Polyurethane Foam Uncorded Earplugs
MM-LS4
MM-1-D
Honeywell Howard Leight Leight Source 500 Tapered Polyurethane Foam Uncorded Earplugs
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now