Check icon

Success

Your request has been successfully submitted.

Earplugs

MAX®

Superior Noise -blocking Performance in a Disposable Earplug.

placeholder
Workers who need to block out loud noise demand the best protection and comfort available in an earplug. That’s where MAX comes in. The world’s most popular polyurethane foam earplug, MAX offers superior noise-blocking performance in a disposable earplug. MAX's enhanced contoured shape is easier to insert and resists backing out of the ear canal, while its softer foam delivers superior long-wearing comfort – delivering solid performance that your workers can depend on.Features & Benefits:
  • The world’s most-used polyurethane foam earplug
  • Contoured bell shape is easy to insert
  • Contoured design easier to insert, resists tendency to back-out of ear canal
  • Polyurethane foam enhances comfort, especially for long-term wear
  • Smooth, soil-resistant closed-cell foam skin prevents dirt build-up
  • Prefilled canister refills for the HL400 Earplug Dispenser and Bulk refills for LS-400 and LS-500 Earplug Dispensers save time, waste and space
  • High Visibility : No
  • Noise Reduction Rating : 33 decibel
  • Canada Class : A (L)
  • Earplug Size : One Size Fits All
  • Detectable : No
  • Material : Polyurethane Foam
  • Earplug Shape : Contoured Bell
Name
Description
File size
Image
SKU
Description
HL400-MAX-INTRO
HL400 Dispenser with 1 prefilled canister of 400 pairs of MAX earplugs. UOM = CS
MAX-30
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Corded Earplugs
MAX-1
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-1-D-USA
Honeywell Howard Leight Leight Source 501 Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-30W-PB
Uncorded, Paperbag, UOM = CS, 1000 Pairs per Case, 10 Boxes per Case, 100 Pairs per Box
MAX-5-H5
Uncorded, 5 Pr Polybag, UOM = CS, 2500 Pairs per Case, 50 Bags per Box, 10 Boxes per Case
MAX-5-30
Corded, 5 Pr Polybag, UOM = CS, 1250 Pairs per Case, 25 Bags per Box, 10 Boxes per Case
MAX-1-BULK
MAX,NO CORD,BULK, UOM=CASE, 8000 Pairs per Case
MAX1-USA
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-1-D
Honeywell Howard Leight Leight Source 500 Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-1-PB
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Uncorded Earplugs
MAX-LS4
MAX-30-PB
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Corded Earplugs
MAX30-USA
Honeywell Howard Leight Max® Contoured Bell Polyurethane Foam Corded Earplugs
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy