Earplugs
Clarity® Earplug
Enhanced Communication
Howard Leight's new Clarity earplug improves worker safety and communication by blocking hazardous noise while voice and signal frequencies can be heard more naturally. Clarity’s multi-material design with translucent stem helps to manage the transmission of sound frequencies through the earplug and ear canal. Plus, its low attenuation provides ideal protection for workers exposed to low levels of hazardous noise, eliminating risk of overprotection in marginal noise environments and additional hazards in the workplace.Features & Benefits:
- Minimizes employee isolation by enhancing communication
- Patented SMT (Sound Management Technology) filter technology uniformly attenuates low, mid, and high frequencies while higher frequencies (voice, signals, alarms) can be heard more naturally
- Low attenuation ideal for marginal noise environments of 95 dB or lower, preventing overprotection and improving overall worker safety and compliance
- Patented quadruple SoftFlange™ design creates comfortable seal in the ear canal for all-day comfort
- Two sizes fine-tune fit for personal comfort and safety
- Cord Adjuster adapts length to suit personal preference or application
- Woven cord reduces sound transmission when earplugs are worn
- Reusable case with hook allows wearers to attach to belt loop, apron, bag or other work tools
- Snap-in ear cushions make replacement quick and easy
- Earplug Shape : Flange
- Reusability : Reusable
- Detectable : No
- High Visibility : No
- Noise Reduction Rating : 21 decibel
Name
Description
File size
60.45 KB
336.96 KB
Image
SKU
Description
1005328
Howard Leight Clarity Multiple-Use Earplug, Small
1005329
Howard Leight Clarity Multiple-Use Earplug, Regular
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now