Check icon

Success

Your request has been successfully submitted.

Passive Earmuffs

VeriShield™ 100 Series Passive Earmuffs

VERISHIELD™ 100 SERIES PASSIVE EARMUFFS

VeriShield™ 100 Series Passive Earmuffs_1
VERISHIELD™ 100 SERIES PASSIVE EARMUFFS:Superior hearing protection in a lightweight design. Optimum comfort even over long periods of use makes them solutions users will want to wear.Features• Large dimension range: Comfortably fits a wide range of head sizes. 17% more adjustable than earlier versions.• Wide cup opening: Ideal for workers with larger ears, or who wear hearing aids. Opening area of the cup increased by 16% over earlier versions.• Lightweight cushioned headband: Steel-wire construction with padded headband and precision micro adjustments designed for just the right fit around the ear.• Memory foam ear cushions: New unique memory foam that combines denser and softer foam than previous models, for greater comfort and attenuation. Reduces squeezing pressure on the head and enhances comfort.Robust construction• Steel wire framework• ABS molded with internal baffle design for lighter weight, patent pending• An oil-resistant cup surface to withstand oily, heavy-work environments and frequent cleaningAir Flow Control TechnologyFeaturing a baseplate chamber and high-tech non-woven layer, Honeywell’s Air Flow Control technology controls how sound reaches the ear, ensuring optimum noise attenuation across all frequencies.PPE IntegrationEasy to use and integrate with Honeywell hard hats and face shields. Can be assembled to a hard hat in approximately 7 seconds.Attenuation RatingsThe attenuation level of each style is marked on the earmuff cup, for quick and easy on-site identification of the level of hearing protection provided.
Image
SKU
Description
1035121-VS
VS120H AMERICAS VERISHIELD HELMET EARMUFF
1035100-VS
VS110 AMERICAS VERISHIELD EARMUFF
1035124-VS
VS130H AMERICAS VERISHIELD HELMET EARMUFF
1035127-VS
VS130HHV AMERICAS VERISHIELD HELMET EARMUFF
1035130-VS
VERISHIELD HELMET ADAPTER
1035102-VS
VS110F AMERICAS VERISHIELD FOLDING EARMUFF
1035132-VS
VERISHIELD HELMET ADAPTER
1035139-VS
VS135 AMERICAS VERISHIELD RFID EARMUFF
1035104-VS
VS120 AMERICAS VERISHIELD EARMUFF
1035106-VS
VS120FHV AMERICAS VERISHIELD FOLDING MUFF
1035108-VS
VS130 AMERICAS VERISHIELD EARMUFF
1035110-VS
VS130HV AMERICAS VERISHIELD EARMUFF
1035112-VS
VS110N AMERICAS VERISHIELD NECKBND EARMUFF
1035114-VS
VS120N AMERICAS VERISHIELD NECKBND EARMUFF
1035116-VS
VS130N AMERICAS VERISHIELD NECKBND EARMUFF
1035118-VS
VS110H AMERICAS VERISHIELD HELMET EARMUFF
1035136-VS
HYGIENE KIT, VS110, VS110F, VS120H
1035137-VS
HYGIENE KIT, VS120, VS120F, VS120N
1035138-VS
HYGIENE KIT, VS130, VS130HV, VS130N, VS130H
1035143-VS
HYGIENE KIT, THIN CUP, VS110N, VS110H
1035144-VS
HELMET ADAPTER, VERISHIELD 3796VS1, ,
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now