Check icon

Success

Your request has been successfully submitted.

Earmuffs

Leightning®

Maximum protection and contemporary design

placeholder
Leightning series steel-wire construction provides high performance and robust durability. Leightning stands up to daily use and abuse without compromising comfort. Howard Leight has optimized the Leightning series to deliver the highest level of comfort available, featuring an exclusive padded foam headband and super-soft ear cushions that eliminate that "squeezing” pressure on the head. The Leightning series also features Bilsom Technology’s patented Air Flow Control™ technology for optimal attenuation across all frequencies and snap-in ear cushions for easy maintenance.Features & Benefits:AIR FLOW CONTROL TECHNOLOGY Howard Leight's patented Air Flow Control delivers optimal attenuation across all frequencies, without increasing earcup size or weight. A patented baseplate chamber and high-tech non-woven layer manage the flow of air inside the earmuff to control how sound reaches the ear. The result is better, more consistent overall attenuation for virtually all industrial noise environments. Air Flow Control is a standard feature on all Leightning series earmuffs. Howard Leight Cap-Mounted Earmuffs now work with North® Hard Hats and Face shields. These earmuffs have been engineered to seamlessly integrate with hard hats and face shields to provide an effective unit for worker head and hearing protection.
  • Robust steel headband withstands demanding use, especially in tough environments
  • Snap-in ear cushions make replacement quick and easy
  • Padded foam headband delivers superb comfort with minimal pressure on the head
  • Three attenuation levels allow for targeted attenuation for a variety of applications
  • Telescopic height adjustment remains fixed during use
  • Delivers high degree of comfort; ideal for situations where compact earmuffs and reliable Noise-Blocking protection are required.
  • Helmet earmuffs available to fit a variety of hard hats, including Honeywell North® Hard Hats.
  • Convenient folding design for easy storage less than 4” wide (0.1016 meters)
Leightning®Hi-Visibility L2FHV,L3HV,L1HHVWhen the jobsite is outdoors or in low lighting, workers are exposed to increased safety hazards in addition to noise. Leightning Hi-Visibility Earmuffs provide workers with a total solution for both hearing protection and visibility at night – and during the day. Eye-catching bright green earcups provide a highly noticeable contrast against dark settings, especially in low lighting situations and inclement weather. Plus, Leightning Hi-Visibility are theonlyearmuffs that incorporate an exclusive reflective headband that illuminates when exposed to light, providing increased visibility and safety on the job.Features & Benefits:
  • Bright green earcups provide high visibility and contrast
  • Reflective padded headband illuminates under light for increased visibility and safety
  • Ideal to wear at night, during the day, in low light and under inclement weather conditions
  • Patented Air Flow Control™ technology provides optimal attenuation across all frequencies
  • Robust steel headband withstands demanding use, especially in tough environments
  • Snap-in ear cushions make replacement quick and easyPadded foam headband delivers long-wearing comfort with minimal pressure on the head
  • Telescopic height adjustment remains fixed during use
  • Convenient folding design for easy storage less than 4” wide (0.1016 meters)
  • Earmuff Type : Over the Head
  • Headband Material : Metal
Image
SKU
Description
1010924-H5
Honeywell Howard Leight Leightning® L3 Black Over-The-Head Earmuffs
1010922-H5
Honeywell Howard Leight Leightning® L1 Light Gray Over-The-Head Earmuffs
1011999
Hygiene Kit for L2FHV and V2, UOM = EA, 10 EA per CS
1011993
Honeywell Howard Leight Leightning® L3H Black Helmet Mount Earmuffs
1011991
Honeywell Howard Leight Leightning® L1H Light Gray Helmet Mount Earmuffs
1013941
LEIGHTNING® L3s HI-VISIBILITY - Comfortable Hi-Visibility Headband Earmuff
1011996
LEIGHTNING® L3Ns - Comfortable Neckband Earmuff
1013942
LEIGHTNING® L2Fs HI-VISIBILITY - Comfortable Hi-Visibility Folding Earmuff
1013461
LEIGHTNING® L0Fs - Ultra-Slim Folding Earmuff
1013460
LEIGHTNING® L0Ns - Comfortable Ultra-Slim Neckband Earmuff
EM7206-HL
Leightning L3H for North white cup replaces; UOM = Box, 1 earmuff per box, 20 boxes per case
EM7209-HL
Leightning L3 Full Brim cap mounted earmuff for North; UOM = BOX 1 earmuff per box, 20 boxes per case
R-01524-PK2
EARMUFF-LEIGHTNING L1,SLIMLINE
R-03318
Leightning L3 High Attenuation Earmuff
1011997
LEIGHTNING® L2Fs - Comfortable Folding Earmuff
1011994-H5
L1N, UOM = EA, 20 Each per Case Leightning L1N neckband earmuff in 4-color box
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy