Check icon

Success

Your request has been successfully submitted.

Active & Communication Headsets

Sync®

Play it. Safe.

Sync®_1
Electo combines the entertainment benefit of our FM Radio earmuff with advanced sound amplification technology that allows wearers to hear important communications – other co-workers, alarms and important warning signals – at a safely amplified level, while listening to the radio. Positioned microphones provide more natural, directional hearing. Through advanced response technology, Electo amplifies incoming sounds to 82dB, then acts as a passive earmuff for sounds above 85dB.Features & Benefits: Protection
  • Volume Management Technology manages output volume from portable audio devices at 82 dBA
  • Provides ideal protection from most low to medium hazardous noise levels
  • Ideal for use at work and at home Productivity
  • No volume knobs or power switches to coordinate nor batteries to replace
Personalized
  • Includes 3.5mm input cable, plugs into most MP3 players, mobile phones, and other personal audio devices
Performance
  • Technologically advanced acoustical bass chamber enhances bass sounds that are typically sacrificed in a stereo earmuff
  • Balanced sound across frequencies eliminates the need to “crank up” the volume
  • On-par sound quality of many professional and high-end personal stereo headphones
Style
  • Sleek diamond pattern headband looks cool, easy to clean
  • Reinforced fork slides with handholds for easy and comfortable fit
  • Use as passive hearing protector or as stereo earmuffs
  • Ease of use is enhanced by maintaining volume and power control through the external device
  • Mounting Method : Over-the-Head Headband
  • Sound Management : Yes
Image
SKU
Description
1015280
Howard Leight Impact Sport Hygiene Kit replacement snap-in ear cushions and foam inserts
1017210
Radio Cable, UOM = EA, 100 Each per Case 3.5 mm - Cable Replacement
1030110
Honeywell Howard Leight Sync® Black Over-the-Head Stereo Earmuffs
1030331
Sync UOM = EA; 5 Each = 1 Case Digital AM/FM Radio Earmuff with audio input jack
1030390
Honeywell Howard Leight Sync® Bright Green Over-The-Head Radio Earmuffs
1030333
SYNC® ELECTO® - Impact Noise & Digital FM Radio Earmuff
1030334-H5
SYNC Electo H- UOM = EA; Sync Electo Helmet Earmuff Sound Amplification earmuff with FM Radio and audio input jack
1030945
EARMUFF, SYNC WIRELESS
1030334
SYNC® ELECTO® H - Impact Noise & Digital FM Radio Helmet Earmuff
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now