Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex® V-Maxx

Uvex V-Maxx

Uvex® V-Maxx_1
The Uvex V-Maxx goggle has wrap-around styling for a 180 degree, clear field of vision. Direct and indirect ventilation styles available for impact or splash applications. Can be worn over most prescription eyewear. Available in HC and Uvextra® AF, and 3.0 and 5.0 welding shades.Features & Benefits:
  • Available with HC and Uvextra AF
  • Direct and indirect ventilation styles available
  • Adjustable elastic or neoprene headband
  • Available in 3.0 and 5.0 welding shades
  • Peel-off goggle covers available to extend lens life
  • OTG compatible goggle
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra AF coating
  • Hardcoat anti-scratch coating
Fit:
  • Adjustable elastic or neoprene
  • Pivoting headband clips to adjust strap around hard hats or hearing protection
  • Goggle with sleek wrap-around styling for a 180 degree, clear field of vision
Protection:
  • Direct and indirect ventilation styles available for impact or splash applications
  • Certified to meet ANSI+ 2015standards
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Available in shade 3.0 and shade 5.0 welding tints
Value Proposition:
  • Can be worn over most prescription eyewear (OTG compatible)
  • Full protection and comfort
  • Product Platform Advantages : Peel-off goggle covers available to extend useful life of the lens; pivoting headband clips to adjust strap around hard hats or hearing protection
  • Headband Material : Neoprene | Fabric
  • Lens Coating : HC | Uvextra® AF
  • Headband Included : Yes
  • Headband Color : Black | Red
  • Frame Color : Clear | Black
Image
SKU
Description
11250830
V-Maxx Goggle Indirect Vent with Elastic Headband (ANSI Z87+ / CSA Z94.3 Approved)
11250810
Honeywell Uvex V-Maxx® Indirect Vent Chemical Splash Over The Glasses Goggles With Clear Wrap Around Frame And Clear Uvextra® Anti-Fog Lens
11250800
Honeywell Uvex V-Maxx® Direct Vent Impact Over The Glasses Goggles With Clear Wrap Around Frame And Clear Uvextra® Anti-Fog Lens
11250850
V-Maxx Goggle Indirect Vent with Elastic Headband (ANSI Z87+ / CSA Z94.3 Approved)
11250860
V-Maxx 10 Pack lens protectors(ANSI Z87+ / CSA Z94.3 Approved)
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now