Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Strategy®

Uvex Strategy

Uvex Strategy®_1
Uvex Strategy’s lightweight, TPE goggle body provides exceptional comfort and fit for maximum protection. Fits comfortably over most prescription eyewear. Available in four models for a variety of applications: direct vent, closed vent, indirect vent and indirect vent with foam for fine particle protection. Made in USA.Features & Benefits:
  • Lens available in Uvextra® AF Coating
  • Available in direct, indirect, and closed vents
  • Fits comfortably over most prescription eyewear
  • Lightweight, TPE goggle body
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • D3 standard
Polycarbonate Lens Coatings available in:
  • Uvextra AF coating
Fit:
  • Fits comfortably over most prescription eyewear
  • Lightweight, TPE body provides exceptional comfort and fit
Protection:
  • Headband available in fabric or Neoprene for chemical splash applications
  • Available in Uvextra anti-fog coating
  • Provides a fit that is both comfortable and secure
  • Available in four models for a variety of applications: direct, closed, indirect vents, and indirect vent with foam
  • Meets ANSI+ 2015, tested by Honeywell to meet the requirements of the CSA Z94.3 standard and D3 standards
Value Proposition:
  • Provides lightweight, all-day comfort
  • Available in Uvextra anti-fog coating
  • Made in USA
  • Headband Color : Black | Gray
  • Frame Color : Gray | Orange
  • Lens Coating : Uvextra® AF
  • Product Platform Advantages : Headband available in fabric or Neoprene for chemical splash applications; fits comfortably over most prescription eyewear; Uvextra AF coating; made in USA
  • Headband Included : Yes
  • Headband Material : Neoprene | Fabric
Name
Description
File size
Image
SKU
Description
S3810
Honeywell Uvex Strategy® Indirect Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3800
Honeywell Uvex Strategy® Direct Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3815
Honeywell Uvex Strategy® Face Foam Indirect Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3805
Honeywell Uvex Strategy® Closed Vent Over The Glasses Goggles With Gray Frame And Clear Uvextra® Anti-Fog Lens
S3820
Honeywell Uvex Strategy® Indirect Vent Over The Glasses Goggles With Orange Frame And Clear Uvextra® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now