Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Futura™ Googles

Uvex Futura Goggles

Uvex Futura™ Googles_5
Uvex Futura is an OTG goggle with wraparound design featuring excellent panoramic vision. Frosted browguard reduces overhead glare. Indirect venting system, along with high-performance Uvextreme anti-fog coating minimizes fogging in extreme environments. Made in USA.Features & Benefits:
  • Available in Uvextreme anti-fog lens coating
  • Fits over most prescription eyewear
  • Available in clear and welding shade lens tints
  • Economical lens replacement system
  • Wraparound sport style with frosted browguard
Certifications
  • ANSI Z87.1-2010
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextreme AF
Fit:
  • Wraparound style with frosted browguard reduces overhead glare
  • Wraparound design features excellent panoramic vision
  • Fits over most prescription eyewear
Protection:
  • Offers protection against dust, mist, impact and chemical splash
  • Offers protection against welding infrared radiation
  • Certified to meet ANSI & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Economical lens replacement system
  • Made in USA
  • Product Type : General purpose eyewear
  • Lens Coating : Uvextreme AF
  • Browbar : Frosted
  • Frame Flexibility : Adjustable headband
  • Frame Color : Clear | Black
  • Headband Material : Neoprene
  • Headband Color : Gray
  • Headband Included : Yes
  • Product Platform Advantages : Indirect venting system; fit over most prescription eyewear; economical lens replacement; made in USA
  • Lens Color : Clear | Shade 3.0 | Shade 5.0
Image
SKU
Description
S347C
Uvex Futura 9301
S348C
Uvex Futura 9301
S345C
Honeywell Uvex Futura™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S824
Uvex Classic Gray Neoprene Headband w/ Slides Fury
S780C
Uvex Futura 9301 Replacement Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now

Alternative Products