Check icon

Success

Your request has been successfully submitted.

Safety Goggles

Uvex Entity™

Uvex Entity

Uvex Entity™_1
Uvex Entity Goggle protects against chemical splash and hot solid hazards while providing a secure, gap-free fit. The toric shaped lens provides a wide field of unobstructed peripheral vision with an indirect ventilation system. It also has a lightweight, flexible, PVC body.Features & Benefits:
  • Available in AF lens coating
  • Lightweight and flexible PVC body
  • Available in three lens tints including welding shades
  • Adjustable, latex-free Neoprene headband
Certifications
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • AF lens coating
Fit:
  • Lightweight, compact design easily accommodates disposable respirators and other PPE
  • PVC body naturally conforms to the face to provide a comfortable, gap-free fit
  • The toric shaped lens provides a wide field of unobstructed peripheral vision
  • Latex-free Neoprene headband
Protection:
  • Available in clear and welding shade tints
  • U6 lens filter 99.9% of UVB/UVA
  • Certified to meet ANSI+ 2015 standard
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Comfortable protection for chemical and hot solid hazards
  • Available in clear and welding shades
  • Headband Color : Black
  • Lens Coating : Uvextra® AF
  • Product Platform Advantages : Lightweight, compact design easily accommodates disposable respiratory and other PPE; indirect venting system helps to minimize fogging; adjustable, latex-free neoprene headband; AF lens coating
  • Headband Material : Neoprene
  • Headband Included : Yes
  • Frame Color : Black | Blue
Name
Description
File size
Image
SKU
Description
S3543X
Honeywell Uvex Entity™ Indirect Vent Welding Impact Chemical Splash Goggles With Black Frame And Shade 3.0 Uvextra® Anti-Fog Lens
S3545X
Honeywell Uvex Entity™ Indirect Vent Welding Impact Chemical Splash Goggles With Black Frame And Shade 5.0 Uvextra® Anti-Fog Lens
S3541X
Honeywell Uvex Entity™ Indirect Vent Impact Chemical Splash Goggles With Blue Frame And Clear Uvextra® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now