Safety Goggles
Uvex Classic
Uvex Classic

Uvex Classic Safety Goggles fit over most Rx spectacles. Four models available for dust, mist or chemical splash – indirect vented, closed vented, indirect hooded; and for dust and mist only – indirect hooded with face foam. Available with Uvextreme anti-fog coating.Features & Benefits:
- Available in Uvextreme Anti-Fog lens coating
- Fits over most Rx spectacles
- Frosted browguard reduced glare
- Available in four models including foam, and in/direct vents
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextreme Anti-Fog coating
- Fits over most Rx spectacles
- Indirect vented, closed vented, indirect hooded, indirect hooded with face foam
- Frosted browguard reduces overhead glare
- Available in foam, hood indirect vent, indirect vent and closed vent
- U6 lens filter 99.9% of UVB/UVA
- Certified to meet ANSI+ 2015 standard
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Available in 4 models including: foam, hood indirect vent, indirect vent and closed vent
- Headband Color : Gray
- Lens Coating : Uvextreme AF
- Frame Color : Clear
- Headband Material : Neoprene
- Headband Included : Yes
- Product Platform Advantages : Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
Name
Description
File size
Image
SKU
Description
S350
Honeywell Uvex Classic™ Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S350CF
Honeywell Uvex Classic™ Face Foam Hood Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S360
Honeywell Uvex Classic™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S364
Honeywell Uvex Classic™ Closed Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download now