Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Millennia

Uvex Millennia

Uvex Millennia_1
Lightweight frame with superior side and brow protection. Wrap-around unilens design, comfortable universal nosebridge. Uvex Millennia safety eyewear combines futuristic wrap-around styling with exceptional coverage and protection. Comfortable and lightweight, the face-contouring frame of the Uvex Millennia eyewear provides exceptional brow and side protection for the most demanding work environments. With an extensive selection of high-performance lens tints and coatings, it’s no surprise that the Uvex Millennia is a popular choice among workers.Features & Benefits:
  • Lightweight frame with superior side and brow protection
  • High impact dual 9-base wrap-around unilens
  • Comfortable universal nose bridge
  • Meets military V0 ballistic test for impact
  • Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • Made in the USA
  • Temple Options : Bayonette
  • Nose Bridge Style : Universal
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
  • Frame Color : Black | Blue
  • Browbar : Wrap Around
Image
SKU
Description
11150351
Honeywell Uvex Millennia™ Black Safety Glasses With Gray Anti-Scratch Lens
11150355
Uvex Millennia Protective Eyewear
11150350
Honeywell Uvex Millennia™ Black Safety Glasses With Clear Anti-Scratch Lens
11150370
Honeywell Uvex Millennia™ Blue Safety Glasses With Clear Anti-Scratch Lens
11150353
Honeywell Uvex Millennia™ Black Safety Glasses With SCT-Reflect 50 Anti-Scratch/Indoor/Outdoor Lens
11150354
Uvex Millennia Protective Eyewear
11150755
Honeywell Uvex Millennia Sport™ Black Safety Glasses With Clear Anti-Fog Lens
11150750
Honeywell Uvex Millennia Sport™ Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
11150751
Honeywell Uvex Millennia Sport™ Black Safety Glasses With Gray Anti-Scratch/Hard Coat Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now