Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Genesis® Readers

Uvex Genesis Readers

Uvex Genesis® Readers_1
Uvex Genesis Reading Magnifiers offers the comfort and adjustability of Uvex Genesis®, with magnifying power. It’s available in five diopter strengths ranging from +1.0 to +3.0, and in a variety of lens tints with Ultra-dura hardcoat. Easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, Ultra-dura HC
  • Ratchet, adjustable temples, “fingers” on nose
  • Available in many lens tints
  • Lifetime frame guarantee
  • Economical lens replacement system
  • 3/4 frame
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - Brazil
Polycarbonate Lens Coatings available in:
  • Ultra-dura hardcoat coating
Fit:
  • Built with MMT-MULTI MATERIAL TECHNOLOGY®providing a high level of adjustability
  • Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Soft browguard absorbs and diffuses impact
  • Soft flexible “fingers” adjust and conform to almost any nasal profile and reduce slippage
  • Padded temples and tips provide all day-comfort
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade -level lens filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in many lens tints including SCT(Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA
Style
  • ¾ frame, sleek
  • Temple Options : Padded Metal Tips
  • Browbar : Soft
  • Lens Color : Clear | Gray
  • Product Type : Reader
  • Lens Coating : Ultra-Dura HC
  • Frame Color : Black
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA.
  • Frame Style : 3/4 Frame
  • Nose Bridge Style : Flexible | Soft
Name
Description
File size
Image
SKU
Description
S3760
Honeywell Uvex Genesis® 1 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3771
Genesis Reader +1.5
S3770
Genesis Reader +1.0
S3762
Honeywell Uvex Genesis® 2 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3761
Honeywell Uvex Genesis® 1.5 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3763
Honeywell Uvex Genesis® 2.5 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3773
Genesis Reader +2.5
S3774
Genesis Reader +3.0
S3772
Genesis Reader +2.0
S3764
Honeywell Uvex Genesis® 3 Black Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now