Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Genesis®

Uvex Genesis

Uvex Genesis®_1
Uvex Genesis is engineered to deliver on the best all-day comfort, protection and style. It's built with MMT-MULTI MATERIAL TECHNOLOGY® for comfort, and protects in a very wide assortment of lens tints. Uvex Genesis has an easy and economical lens replacement system. Frames have a lifetime guarantee. Made in the USA.Features & Benefits:
  • PC lens, HYDROSHIELD® AF, Dura-streme AF/HC, Uvextreme
  • Ratchet, adjustable temples, flexible nose, MMT
  • Available in a very wide range of lens tints
  • Economical lens replacement system. Lifetime frame guarantee
  • ¾ frame, sleek and built for high performance
Certifications:
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 18,819 - Brazil
Polycarbonate Lens Coatings available in:
  • Hydroshield AFcoating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
  • Uvextreme AFcoating
  • Dura-streme dual coating technology with Uvextreme anti-fog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
  • Ultra-dura anti-scratch coating
Fit:
  • Built with MMTproviding a high level of adjustability.
  • Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Ratchet lens: adjustable temple length and lens inclination
  • Soft flexible fingers adjust and conform to almost any nasal profile and reduce slippage
  • Soft elastomer browguard diffuses and deflects impact
  • Frames available in a variety of colors
Protection:
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in wide range of lens tints, including SCT (Spectrum Control Technology)
Value Proposition:
  • Easy and economical lens replacement system
  • Lifetime frame guarantee
  • Made in USA
  • Readers available
  • Available in Slim for narrow facial profiles
  • RX inserts available
Style:
  • ¾ frame, high performance, sleek
  • Ratchet lens: adjustable temple length and lens inclination
  • Soft flexible fingers adjust and conform to almost any nasal profile and reduce slippage
  • Soft elastomer browguard diffuses and deflects impact
  • Frames available in a variety of colors
  • Frame Color : Black | Vapor Blue | Earth | Patriot Red - White - Blue
  • Lens Coating : HydroShield AF | Dura-Streme HC/AF | Ultra-Dura HC | Uvextreme AF
  • Frame Style : 3/4 Frame
  • Browbar : Soft
  • Nose Bridge Style : Flexible | Soft
  • Temple Options : Spatulite
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA; Readers & Slim available.
Name
Description
File size
Image
SKU
Description
S3200X-ADV
GENESIS BLK CL XT ADV
S3206
Honeywell Uvex Genesis® Black Safety Glasses With Shade 2.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S3209
Honeywell Uvex Genesis® Black Safety Glasses With SCT-Low IR Anti-Scratch/Hard Coat Lens
S3213X
GENESIS BLACK 50% GRAY XT
S3220X
GENESIS EARTH CL XT
S3200
Honeywell Uvex Genesis® Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3200-ADV
GENESIS BLK CL UD ADV
S3240X
Honeywell Uvex Genesis® Vapor Blue Safety Glasses With Clear Anti-Fog Lens
S3200X
Honeywell Uvex Genesis® Black Safety Glasses With Clear Anti-Fog Lens
S3242
GENESIS VAPOR BLUE AMB UD
S3241X
GENESIS VAPOR BLUE ESP XT
S3201X
Honeywell Uvex Genesis® Black Safety Glasses With Espresso Anti-Fog Lens
S3244
Honeywell Uvex Genesis® Vapor Blue Safety Glasses With SCT-Reflect 50 Anti-Scratch/Hard Coat Lens
S3260
Honeywell Uvex Genesis® Vapor Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3202X
GENESIS BLK AMBER XT
S3205X
GENESIS BLACK SCT-GY XT
S3200D
GENESIS BLK CLR DURA-STREME
S3201
Honeywell Uvex Genesis® Black Safety Glasses With Espresso Anti-Scratch/Hard Coat Lens
S3208
Honeywell Uvex Genesis® Black Safety Glasses With Shade 5.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S3203
Honeywell Uvex Genesis® Black Safety Glasses With Gold Anti-Scratch/Hard Coat/Mirror Lens
S3202
Honeywell Uvex Genesis® Black Safety Glasses With Amber Anti-Scratch/Hard Coat Lens
S3204
Honeywell Uvex Genesis® Black Safety Glasses With SCT-Reflect 50 Anti-Scratch/Hard Coat Lens
S3210X
GENESIS BLK SCT-VERM XT
S3207
Honeywell Uvex Genesis® Black Safety Glasses With Shade 3.0 Anti-Scratch/Hard Coat/Infra-dura Lens
S3209D
GENESIS BLK SCT-LOWIR DURA
S3240
Honeywell Uvex Genesis® Vapor Blue Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S3212X
Honeywell Uvex Genesis® Black Safety Glasses With Gray Anti-Fog Lens
S3241
Honeywell Uvex Genesis® Vapor Blue Safety Glasses With Brown Anti-Scratch/Hard Coat Lens
S3211X
GENESIS BLK SCT-BLUE XT
S3260X
Honeywell Uvex Genesis® Red/White/Blue Safety Glasses With Clear Anti-Fog Lens
S3243
GENESIS VAPOR BLUE MIR UD
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now