Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Falcon®

Uvex Falcon

Uvex Falcon®_1
Uvex Falcon offers ultimate peripheral protection in a uni-lens, ultra lightweight (22grams) design. It has molded-in nose bridge and adjustable temples for all day comfort. Uvex Falcon has an easy and economical lens replacement system. Made in the USA.Features & Benefits:
  • PC lens, Uvextreme AF, Ultra-dura HC
  • Ratchet, adjustable temples, molded-in nose bridge
  • Available in many lens tints
  • Economical lens replacement system
  • Unilens, peripheral vision, lightweight
Certifications:
  • ANSI Z87.1+2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Uvextreme AF coating
  • Ultra-dura coating
Fit:
  • Uni-lens, ultra-lightweight (22 grams) for all-day comfort
  • Ratcheting and adjustable temples for a close and customized fit
  • Molded-in nose bridge for comfort
Protection:
  • U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in many lens tints
  • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Easy and economical lens replacement system
  • Made in USA
Style:
  • Uni-lens comfort
  • Frame Color : Black
  • Product Platform Advantages : Easy; Economical lens replacement system; Made in USA
  • Frame Flexibility : Adjustable lens inclination and temple length
  • Temple Options : Spatulite
  • Frame Style : Frameless
  • Nose Bridge Style : Molded-In
  • Product Type : Safety Eyewear
  • Lens Color : Variety of Lens Tints
  • Lens Coating : Ultra-Dura HC | Uvextreme AF
Name
Description
File size
Image
SKU
Description
S4500
Honeywell Uvex Falcon® Black, Silver Safety Glasses With Clear Anti-Scratch/Hard Coat Lens
S4502X
FALCON BLACK AMBER XT
S4500X
Honeywell Uvex Falcon® Black Safety Glasses With Clear Anti-Fog Lens
S4501X
FALCON BLACK ESP XT
S4504
FALCON BLACK SCT-REF 50 UD
S4501
FALCON BLACK ESP UD
S6700
Falcon Replacement Lens
S6700X
Falcon Replacement Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now