Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Avatar™

Uvex Avatar

Uvex Avatar™_1
Uvex Avatar is stylish and protective eyewear with technology allowing customizability, premium anti-fog coating and anti-scratch hard coating. 9 base wraparound, indirect venting, wire-core temples, and MMT-MULTI MATERIAL TECHNOLOGY® at every touchpoint for maximum all-day comfort and maximum, customizable fit for every facial profile. These safety glasses are available in four frame colors, and five lens tints.Features & Benefits:
  • PC Lens, HYDROSHIELD® AF and Hardcoat
  • Ratchet, wire-core, adjustable temples, flexible nose, MMT
  • Indirect venting system, soft brow frame with MMT
  • Available in four modern frame colors and five lens tints
  • ¾ frame, contemporary stylish fit for high performance
  • See Uvex Avatar™ OTG over-the-glass spectacle for Rx needs
Certifications:
  • ANSI Z87.1+ - 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
  • Hydroshield Anti-fog for 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating
  • Hardcoat
Fit:
  • Built with MMTproviding a high level of adjustability
  • 9-base wrap-around lens provides uncompromised peripheral vision and protection
  • Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
  • Soft, wire-core temples to customize to any facial profile
  • Flexible nose pads to fit any nasal profile and reduce slippage
  • Soft brow frame with indirect venting
  • Frames available in a variety of colors
Protection:
  • Certified to meet ANSI+ and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • “U6” grade -level filtering >99.9% of UVB/UVA protection for far and near UV transmittance
  • Available in 4 frame colors and 5 lens tints
Value Proposition:
  • Patent Pending Indirect Venting
  • MMT provides unique comfort and customizability
Style:
  • ¾ frame, High performance, contemporary, stylish
Name
Description
File size
Image
SKU
Description
S2850HS
Honeywell Uvex Avatar™ Black Frame Clear Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2850
UVEX AVATAR BLACK/BLACK FRAME CLEAR LENS ANTI-SCRATCH HARD COAT
S2851HS
Honeywell Uvex Avatar™ Black Frame Gray Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2852HS
Honeywell Uvex Avatar™ Black Frame Amber Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2853
UVEX AVATAR BLACK/BLACK FRAME BLUE MIRROR LENS ANTI-SCRATCH HARD COAT
S2854
UVEX AVATAR BLACK/BLACK FRAME REFLECT 50 LENS ANTI-SCRATCH HARD COAT
S2860HS
Honeywell Uvex Avatar™ Red Frame Clear Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2860
UVEX AVATAR RED/BLACK FRAME CLEAR LENS ANTI-SCRATCH HARDCOAT
S2861HS
Honeywell Uvex Avatar™ Red Frame Gray Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2863
UVEX AVATAR RED/BLACK FRAME BLUE MIRROR LENS ANTI-SCRATCH HARD COAT
S2864
UVEX AVATAR RED/BLACK FRAME REFLECT-50 LENS ANTI-SCRATCH HARD COAT
S2870HS
Honeywell Uvex Avatar™ Blue Frame Clear Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2870
UVEX AVATAR BLUE/BLACK FRAME CLEAR LENS ANTI-SCRATCH HARD COAT
S2871HS
Honeywell Uvex Avatar™ Blue Frame Gray Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2873
UVEX AVATAR BLUE/BLACK FRAME BLUE MIRROR LENS ANTI-SCRATCH HARD COAT
S2880HS
Honeywell Uvex Avatar™ Teal Frame Clear Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2880
UVEX AVATAR TEAL/BLACK FRAME CLEAR LENS ANTI-SCRATCH HARD COAT
S2881HS
Honeywell Uvex Avatar™ Teal Frame Gray Lens Safety Glasses with Hydroshield coating lasts 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating.
S2884
UVEX AVATAR TEAL/BLACK FRAME REFLECT-50 LENS HARDCOAT COATING
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now