Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Ambient OTG

Uvex Ambient OTG

Uvex Ambient OTG (Over-the-Glass) safety eyewear offers exceptional peripheral vision and coverage in a lightweight, wrap-around uni-lens design. It is available in medium and large to fit over most prescription eyewear, and has a lifetime frame guarantee and economical lens replacement system. Polycarbonate Lens Coatings available in: ●Uvextreme Anti-Fog coating ●Ultra-dura Anti-scratch Hardcoat ●Dura-streme Anti-scratch Hardcoat Fit: ●Lightweight, wrap-around uni-lens design ●Fits comfortably over most prescription eyewear (offered in two lens sizes, medium and large) ●Bendable, wire-core temples offer flexibility with a secure, customized fit Protection: ●U6 grade –level lens filtering 99.9% UVB/UVA protection for far and near UV transmittance ●Available in multiple lens tints, including welding shades ●Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard Value Proposition: ●Lifetime frame guarantee and economical lens replacement system Features & Benefits: ●Available in Ultra-dura HC and Uvextreme AF ●Also available in Dura-streme HC/AF lens coating ●Available in various lens tints ●Offered in medium and large
  • Frame Flexibility : Bendable; Wire-Core temple
  • Temple Options : Bendable Wire-Core
  • Frame Color : Blue
  • Lens Coating : Dura-Stream HC/AF | Ultra-Dura HC | Uvextreme AF
  • Nose Bridge Style : Flexible; Soft
  • Lens Color : Clear | Gray
  • Product Platform Advantages : Available in medium and large for customized fit over prescription eyewear; Protection in various lens tints; Lifetime frame guarantee; Economical lens replacement system.
  • Product Type : Safety Eyewear
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now