Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

North Lightning and Lightning Plus

North Lightning and Lightning Plus

North Lightning and Lightning Plus_1
North Lightning and Lightning Plus offer safety, comfort and adaptability in 2 series: curved, self-adjusting temples, both with soft comfort pads and both offered with Anti-Fog coating. Soft nose pieces in narrow and regular included.Features & Benefits:
  • Available in Anti-Fog coating
  • 9-base wraparound lens design
  • Self-adjusting or bowed temples with comfort pads Comes with 2 soft nose-pieces: regular and narrow
  • Available in varied lens tints including mirror
  • Unilens
  • Rx insert available
Certifications
  • ANSI Z87.1+2015
  • CSA Z94.3 2015
Polycarbonate Lens Coatings available in:
  • Anti-Fog coating
Fit:
  • LightningT6500 Series has adjustable, curved, padded temples
  • Lightning Plus T6550 Series has bowed, padded temples
Protection:
  • 9-base wrap-around lens design for wide field of vision and side protection
  • Available in varied lens tints
  • ANSI +2015
  • CSA Z94.3 2015
Value Proposition:
  • Comes with 2 soft nose-pieces (regular and narrow)
  • Nose Bridge Style : Flexi-Fit Soft
  • Frame Flexibility : Self-Adjusting temple
  • Product Platform Advantages : 2 styles; Variety of lens tints
  • Lens Coating : Anti-Fog; Anti-Scratch; Anti-UV 99.9%; Anti-Static
  • Frame Color : Blue | Black
  • Temple Options : Bayonette | Spatula
Image
SKU
Description
T65505BL
'Lightning Plus'' Safety glasses, blue frame - clear lens - 10 each per box, 5 boxes per case (50 each).
T65005A
'Lightning'' safety glasses, black frame - amber lens - 10 each per box, 5 boxes per case (50 each).
T65515BTCG
'Lightning Plus'' Safety glasses, black frame - indoor and outdoor grey lens - 10 each per box, 5 boxes per case (50 each) Not Anti-Fog
T65005S
'Lightning'' safety glasses, black frame - smoke lens - 10 each per box, 5 boxes per case (50 each).
T65505S
'Lightning Plus'' Safety glasses, silver frame - clear lens - 10 each per box, 5 boxes per case (50 each).
T65505B
'Lightning Plus'' Safety glasses, black frame - clear lens - 10 each per box, 5 boxes per case (50 each).
T65505BA
'Lightning Plus'' Safety glasses, black frame - amber lens - 10 each per box, 5 boxes per case (50 each).
T65505BLS
'Lightning Plus'' Safety glasses, blue frame - smoke lens - 10 each per box, 5 boxes per case (50 each).
T65505BS
'Lightning Plus'' Safety glasses, black frame - smoke lens - 10 each per box, 5 boxes per case (50 each).
T65505BR
'Lightning Plus'' Safety glasses, bronze frame - clear lens - 10 each per box, 5 boxes per case (50 each).
T65505SS
'Lightning Plus'' Safety glasses, silver frame - smoke lens - 10 each per box, 5 boxes per case (50 each).
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now