Check icon

Success

Your request has been successfully submitted.

Parts and Accessories

Uvex® Fog Eliminator Plus Cloths

Uvex® Fog Eliminator Plus Cloths

Uvex® Fog Eliminator Plus Cloths_1
Uvex® Fog Eliminator Plus now delivers 8 hours of anti-fog protection based on an extreme environment effectiveness (EEE) test at 122°F and 80% humidity for one hour. When applied, it’s one of the longest lasting AF performance products in the market. Fog Eliminator Plus Cloth and Gel on AF coating represents a minimum ~60X extension of the fog free time vs. AF coating alone!*Just a 10-second wipe bans fog caused by heat, cold, humidity, exertion or sudden temperature changes. The result is reliable, all-day protection from fog of any kind.* In laboratory tests# under extreme conditions (≥40C (104F) and ≥80%RH)Features and Benefits:
  • Delivers 8-hour fog protection
  • AF properties can last up to 1 week undisturbed
  • Enhances HydroShield AF properties by 480 times
  • Protects lenses from fogging and frosting at -4°F and can be applied in even colder temperatures
  • Safe for all lens surfaces – including polycarbonate, glass, coated and mirrored
  • Delivers streak- and film-free optical clarity
  • Alcohol and silicone free to maintain lens integrity
  • Non-flammable and non-toxic
  • 3-5 year shelf life
  • 100 individually-wrapped cloths/box
  • 5.25”W x 2.25”L x 8”H
  • Made in the U.S.A.
Uvex® Fog Eliminator Plus Cloths is part of a new improved formula cleaners range which also includes Uvex Clear® Fog Eliminator Plus Anti-Fog Gel, Uvex Clear® Plus Lens Cleaner Solution, Uvex Clear® Plus Lens Cleaner Refill Solution, Uvex Clear® Plus Portable, Disposable Lens Cleaning Station, Uvex Clear® Plus Permanent Lens Cleaning Station, Uvex Clear® Plus Lens Tissues and Uvex Clear® Plus Towelettes.
Name
Description
File size
Brochure about the new, improved lens maintenance products from Honeywell Uvex
2.77 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now