Check icon

Success

Your request has been successfully submitted.

Parts and Accessories

Uvex Clear® Plus Towelettes

Uvex Clear® Plus Towelettes

Uvex Clear® Plus Towelettes_1
From the experts in lens technology comes a lens cleaner that swiftly lifts and removes tough dirt, debris and even oily fingerprints to restore optical clarity. Uvex Clear® Plus Towlettes reduces visible soil to below detectable limits leaving no haze, streaks or residue behind. It also has a pleasant smell and it’s toxic-free!Our improved formula delivers safe, effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve, long-lasting clean.Features and Benefits:
  • Swiftly lifts and removes dirt, dust, debris, oil
  • Reduces visible soil to below detectable limits (.2 to .3% haze)
  • Streak-free, residue-free, haze-free results
  • Alcohol and silicone-free
  • Methanol, ethanol, and isopropanol-free
  • Butoxyethanol-free
  • Pleasant smell from all natural papaya extract
  • Safe to use on any lens or coated surface
  • Won’t degrade or delaminate lens material
  • Can be used in temps as low as -40°C (-40°F)
  • Proprietary formula
  • 5 year shelf life
  • 5.25”W x 2.25”L x 8”H
  • Pre-moistened, pocket-sized and convenient for use on the go (100/box)
  • Made in the U.S.A.
Uvex Clear® Plus Towelettes is part of a new improved formula cleaners range which also includes Uvex Clear® Fog Eliminator Plus Anti-Fog Gel, Uvex Clear® Plus Lens Cleaner Solution, Uvex Clear® Plus Lens Cleaner Refill Solution, Uvex Clear® Plus Portable, Disposable Lens Cleaning Station, Uvex Clear® Plus Permanent Lens Cleaning Station, Uvex Clear® Plus Lens Tissues and Uvex® Fog Eliminator Plus Cloths.
Name
Description
File size
Brochure about the new, improved lens maintenance products from Honeywell Uvex
2.77 MB
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now