Check icon

Success

Your request has been successfully submitted.

Helmets & Hoods

Polar Hood™

Protection from Cold Climates

Polar Hood™_1
This balaclava-style hood with bright green accents provides protection from cold while maintaining optimal attenuation and high-visibility. Patented side panels help eliminate gaps between earcup and ear, reducing hazardous noise exposure. Ideal for airport ground crews, construction and other employees exposed to cold weather conditions. For use with all Howard Leight earmuffs. Fits under most hard hats.Features & Benefits:
  • Balaclava-style hood provides protection from cold climates while ensuring optimal earmuff attenuation
  • Patented side panels help to eliminate gap between earcup and ear, reducing hazardous noise exposure
  • Does not distort sound or earmuff attenuation
  • Seal around face prevents further exposure to the elements
  • Adjustable design includes front zipper for ventilation and foldaway visor
  • Bright green trim enhances visibility and safety outdoors
  • Compatible with all Howard Leight earmuffs, fits under most hard hats
  • Fits Head Size : Large; Extra Large
Image
SKU
Description
1016870
Polar Hood, Large/ XL - UOM = EA, 5 Each per Case
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now