Check icon

Success

Your request has been successfully submitted.

Helmets & Hoods

Morning Pride® Lite Force Low Rider PLUS Modern

LOW RIDING – STRONGEST SHELL

Morning Pride® Lite Force Low Rider PLUS Modern_1
The Morning Pride® Lite Force LR Low Rider delivers a lower center of gravity, and our 6-position suspension provides a full inch and a half of adjustment for a quick and easy custom fit. Features and Benefits: The new LR Low Rider helmets offer a newly designed suspension and headband cover system that allows the Lite Force to ride lower on your head which lowers the center of gravity therefore improving balance while it also reduces strain on the head, neck and shoulders. The Lite Force features a new 6-way tab that provides 50% more depth adjustment for the headband that provides a true custom fit for any shape and size of head. Certification – NFPA 1971 PART OF THE MORNING PRIDE SERIES Options Optional Training Cover • Aluminized Pbi cover – recommended for live fire training – not for proximity fire fighting Optional Eye and Face Protection • 4˝ x .150˝ new generation or 6˝ x .130˝ faceshields • Paulson or ESS NFPA 1971 Goggles • EZ-Flips™ (NFPA 1971 and ANSI Z87.1) Optional Ear Covers • Black PBI 2-layer FR cotton • Canadian style Optional Accessories • Goggle Garage • Leather Headband and Ratchet Cover Optional Trim • 10 trapezoids in Reflexite® lime or 3M™ Scotchlite™ lime or orange or 2-tone silver/lime • 6 parallelograms in Reflexite® lime or 3M™ Scotchlite™ lime or orange or 2-tone silver/lime or silver/orange Optional Fronts • Leather and passport fronts • Multi-color integral fronts • Reflexite® and 3M™ Scotchlite™ retroreflective fronts
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now