Check icon

Success

Your request has been successfully submitted.

Helmets & Hoods

Honeywell HW100 ADF Welding Helmet

Honeywell HW100 ADF Welding Helmet

Honeywell HW100 ADF Welding Helmet_1
Competitively priced, and perfect for the part-time welder or hobbyist, the HW100 Auto Darkening (ADF) welding helmet incorporates a high-quality filter with a sleek and lightweight helmet shell, and features solar-powered Shade 10 ADF technology ideal for general welding applications. When a welding job requires more than a standard passive filter, ADF helmets provide greater protection, superior comfort and eliminate the need for constant adjustments, allowing for more time spent welding.Features & Benefits:
  • An easy ratchet adjustment system for personalized fit and total comfort.
  • Replaceable, padded sweatband.
  • A design that accommodates many safety eyewear and respiratory products.
  • Viewing Area: 6.5" (3.8" x 1.7" / 96mm x 42mm)
  • Operating temperature range: -5° C to +55° C (+23° F to +131° F).
  • Standards : ANSI Z87.1-2010; CSA Z94.3
  • Auto-Darkening Filter : Yes
Name
Description
File size
Image
SKU
Description
HW100
Honeywell Black Welding Helmet With 4" x 5" Fixed Shade 10 Auto Darkening Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now