Check icon

Success

Your request has been successfully submitted.

Face Shields

Windows

Windows

Windows_1
Fibre-Metal faceshield windows are injection molded from propionate, which is superior to other window materials in every significant performance characteristic. They are preformed at the factory to the exact curve of our crown protectors for easy installation, an exact fit and a perfect seal against dust, dirt and debris. All High Performance windows are 0.060″ thick for an extra margin of protection, yet they cost no more than ordinary 0.040″ thick windows.Features & Benefits:
  • Available in three sizes, in clear, special tints, shades 3, 5 and 8 (4178 only).
  • High Performance windows provide a degree of protection and a price point for every application and budget.
  • All windows meet ANSI Z87.1+ standard for eye and face protection and tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
  • Lens Material : Propionate
Image
SKU
Description
4178CLBP
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Bulk Pack Faceshield
4118CLBP
Faceshield Window Standard Size, .060'' 8'' X 11 1/4'' Clear, Propionate, Fits F-300 Series and Model F-770, Bulk Pack of 50/box.
4178DGN
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Dark Green Propionate Faceshield
4178IRUV5BP
Faceshield Window Wide Vision, .060'' 8'' X 16 1/2'' IR/UV Shade 5, Propionate, Universal Hole Pattern, Fits F-400, F-500 Series, FH-66, FM-70, FM-71, Bulk Pack of 50
4178IRUV5
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Green Shade 5 Propionate Faceshield
4199DGNBP
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Dark Green Propionate Extended View Bulk Pack Faceshield
4178IRUV8
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Green Shade 8 Propionate Faceshield
4199IRUV5
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Green Shade 5 Propionate Extended View Faceshield
4118CL
Honeywell Fibre-Metal® 8" X 11 1/4" X .06" Clear Propionate Faceshield
4178CL
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield
4178DGNBP
Faceshield Window Wide Vision Size, .060'' 8'' X 16 1/2Dark Green, Propionate, Universal Hole Pattern, Fits F-400, F-500 Series, FH-66, FM-70, FM-71, Bulk Pack of 50/box
4199DGN
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Dark Green Propionate Extended View Faceshield
4199GDTVGY
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Gold Coated Propionate Extended View Faceshield
4199IRUV5BP
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Green Shade 5 Propionate Extended View Bulk Pack Faceshield
4199CL
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Clear Propionate Extended View Faceshield
4178IRUV3
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Green Shade 3 Propionate Faceshield
4199CLBP
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Clear Propionate Extended View Bulk Pack Faceshield
4199IRUV3BP
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Green Shade 3 Propionate Extended View Bulk Pack Faceshield
4199IRUV3
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Green Shade 3 Propionate Extended View Faceshield
S178
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Stainless Mesh Faceshield
S199
Honeywell Fibre-Metal® 9 3/4" X 19" X .06" Clear Stainless Mesh Faceshield
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now