Check icon

Success

Your request has been successfully submitted.

Face Shields

Uvex Bionic

A revolutionary face shield designed for rugged jobs

Uvex Bionic_1
Extremely lightweight and highly adjustable for all-day comfort it’s perfect for workers exposed to impact, chemical splash, and airborne debris.Features & Benefits:
  • The Bionic Shield is a revolutionary face shield. Designed for rugged jobs, it’s tough where it has to be, yet extremely lightweight and balanced for all-day comfort.
  • Its techno logically advanced design enables the Bionic Shield to more easily stand up to airborne debris, splash and welding infrared radiation
  • Highly adjustable, with an easily replaceable visor, the Bionic Shield is the face shield workers want to wear.
  • Enhanced protection from airborne debris.
  • Excellent optics and increased visibility.
  • Easily replaceable visor with dual position choices.
  • Secure visor attachment.
  • Lightweight and balanced, ergonomic design for extended use.
  • Comfortable cell foam on back of headgear.
  • Breathable, removable, washable headband.
  • Black matte finish.
  • Comfortably worn with most goggles and respirators.
  • Face shield offers secondary protection and must be worn with spectacles or goggles.
  • Perfect for workers exposed to falling or flying objects, impact, chemical splash, and airborne debris.
  • Hard hat accessory is compatible with multiple hard hats and was tested with Sperian as well as major competitor styles.
  • Meets ANSI Z87+ (High Impact) and tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
  • Face Shield Type : Revolutionary Full Shield
  • Hard Hat Adaptable : Yes
  • Dielectric : Yes
  • Chin Protector : Yes
  • Facescreen : Clear Window
  • Head Gear Material : ABS
Image
SKU
Description
S8510
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield System
S8565
Honeywell Bionic® Green Shade 5 Uncoated Polycarbonate Faceshield
S8590
Honeywell Gray Plastic Uvex® Hard Hat Adapter
S8500
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield System
S8515
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield System
S8595
Honeywell Bionic® Suspension
S8580
Bionic Replacement Sweatband
S8505
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield System
S8550
Honeywell Bionic® Clear Uncoated Polycarbonate Faceshield
S8555
Honeywell Bionic® Clear Hard Coat/Anti Fog Polycarbonate Faceshield
S8560
Honeywell Bionic® Green Shade 3 Uncoated Polycarbonate Faceshield
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now