Check icon

Success

Your request has been successfully submitted.

Face Shields

Protecto-Shield

Protecto-Shield

Protecto-Shield_1
Tough faceshield protection with PresLock or Ratchet suspension adjustable headgear. Fits most commonly used visors.Features & Benefits:
  • Constructed of tough thermoplastic for superior heat protection.
  • Designed with a chemical splash drip edge to prevent fluids from splashing down inside the visor.
  • Easy sizing and tension adjustment for individual visor positioning .
  • Visors easily attach with no snaps, posts or levers.
  • Available with ratchet headband with tension knob that allows easy sizing and adjustment for individual visor positioning.
  • Available with pinlock headband that provides adjustments similar to a baseball cap.
  • Available in propionate, polycarbonate and acetate for a variety of environments.
  • Popular industry sizes and thicknesses.
  • Easy attachment without snaps, posts or levers; reinforced edge to resist cracking.
  • Universal hole pattern allows the use of Sperian visors with other popular manufacturers’ headgear.
  • Aluminum bound acetate replacement visors form easily for a contoured, customized fit.
  • Package Quantity : 1/Polybag; 20/Case
Image
SKU
Description
11340145
Honeywell Protecto-Shield® Model V5N 8 1/2" X 15" X .07" Thermoplastic Ratchet Headgear
11390046
Honeywell Protecto-Shield® 8 1/2" X 15" X .07" Dark Green Propionate Faceshield
11390047
Honeywell Protecto-Shield® 8 1/2" X 15" X .07" Clear Polycarbonate Faceshield
11380048
Honeywell Protecto-Shield® Model V5N Thermoplastic Heat Resistant Browguard
11390064
Honeywell Protecto-Shield® 8 1/2" X 15" X .07" Clear Propionate Individially Poly-Bagged Faceshield
11340143
Honeywell Protecto-Shield® Model V5N 8 1/2" X 15" X .07" Thermoplastic Ratchet Headgear
11390044
Honeywell Protecto-Shield® 8 1/2" X 15" X .07" Clear Propionate Faceshield
11390058
Protecto-Shield Replacement Visors- Universal series/ V84
11390069
Honeywell Protecto-Shield® 8 1/2" X 15" X .07" Green Shade 6 Propionate Faceshield
11390067
Protecto-Shield Replacement Visors- Molded (ANSI Z87+ / CSA Z94.3 Approved)
11340147
V15N/M86PC HEADGEAR/VISOR
11380032
Kwik-Klip Headgear for Safety Caps/V31, Aluminum visor mounting strip
11390066
Protecto-Shield Replacement Visors- Molded (ANSI Z87+ / CSA Z94.3 Approved)
11390065
Protecto-Shield Replacement Visors- Molded (Individually Bagged) (ANSI Z87+ / CSA Z94.3 Approved)
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now