Check icon

Success

Your request has been successfully submitted.

Face Shields

Head Gear

Head Gear

Head Gear_1
Made from Noryl, the same material used in our welding helmets, High Performance faceshields are stronger, more durable and more heat resistant than ordinary faceshields.
Image
SKU
Description
F400
Honeywell Fibre-Metal® 4" Crown Noryl® Faceshield Headgear
FH66
Honeywell Fibre-Metal® Aluminum Faceshield Bracket
F300
Honeywell Fibre-Metal® 3" Crown Noryl® Faceshield Head Gear
F500CSA
F400CSA
FM70
Honeywell Fibre-Metal® Noryl® Hard Hat Adapter
FM71
Honeywell Fibre-Metal® Noryl® Hard Hat Adapter
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now