Check icon

Success

Your request has been successfully submitted.

Face Shields

Dual Crown Faceshields

Dual Crown Faceshields

Dual Crown Faceshields_1
Provides extended, wraparound protection for tough working conditions. Broader deeper, 4″ crown and chin protectors provide an extra margin of protection when harsh conditions require it. Made from Noryl, the same material used in our welding helmets, model F400DC series protective masks are stronger, more durable and more heat resistant than ordinary faceshields.
  • Facescreen : Clear Window
  • Dielectric : Yes
  • Chin Protector : Yes
  • Face Shield Type : Dual Crown
  • Head Gear Material : Noryl
Image
SKU
Description
4750CL
Honeywell Fibre-Metal® 8" X 16 1/2" X .04" Clear Propionate Extended View Faceshield
6750IRUV5
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Green Shade 5 Propionate Extended View Faceshield
4750IRUV5
Faceshield Window for Dual Crown Series, .060'' 8'' X 16 1/2'' IR/UV Shade 5, for Use with FM70DCCL, Cap Peak/Bill Mounted Faceshield Bracket.
6750CL
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Extended View Bulk Pack Faceshield
F3400CG
Chin Guard For All Dual Crown Faceshields
FM400DCAF25
Arc Flash Faceshield and Dual Crown, F400 with AF25 Window & Chin Guard Complete, 25 Cal Rating
FM500DCCL
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield System
FM5400DCCL
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield System
FM5500DCCL
Dual Crown High Performance Faceshields, F500 7'' Crown with 6750CL Clear Window & Chin Guard Complete, 5000 Speedy Loop, Attaches to Caps
FM400DCCL
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield System
FM400DCCLC
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield System
FM500DCCLC
F500, 6750,3C, CL CHIN GRD
FM4400DCCLC
Dual Crown High Performance Faceshield, F400 4'' Crown with 6750CL Clear window and Clear Chin Guard Complete, with 4001 Quick Lok Caps
FM5400DCCLC
Honeywell Fibre-Metal® 8" X 16 1/2" X .06" Clear Propionate Faceshield System
FM70DCCL
Honeywell Fibre-Metal® 8" X 16 1/2" X .04" Clear Propionate Faceshield System
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now