Safety Goggles
Uvex Stealth® OTG
Uvex Stealth® OTG
Uvex Stealth® OTG(Over-the-Glass) fits comfortably over most prescription eyewear. It has a modern style, gap-free fit, and unmatched protection. Uvex Stealth® OTG has DURA-STREME® AF/HC, MMT-MULTI MATERIAL TECHNOLOGY® elastomer body, and an easy and economical lens replacement system. Made in the USA.Features & Benefits:
- PC, HYDROSHIELD® Anti-Fog, DURA-STREME® HC/AF
- Polypropylene, MMT elastomer goggle body
- Quick-adjust, latex-free headband, in Neoprene or fabric (logoed)
- Available in various lens tints
- Available in classic toric lens and readers
- Easy and economical lens replacement system
- Modern design
- ANSI Z87.1+ - 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- D3
- HYDROSHIELD® Anti-fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Full view lens that provides superior optics and peripheral vision
- DURA-STREME® Hard Coat/Anti-Fog dual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 2x greater scratch resistance
- Polypropylene, MMT-MULTI MATERIAL TECHNOLOGY®, soft, elastomer body flexes and conforms to the face for a secure, gap-free, comfortable fit
- Pivoting, easy-adjusting, latex-free headband available in Neoprene or fabric (logoed)
- Easy and economical lens replacement system
- Modern design, highest comfort and protection
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Certified to meet D3 standards
- U6 grade –level filtering 99.9% UVB/UVA protection
- Available in various lens tints
- Easy and economical lens replacement system
- Made in USA
- Uvex Stealth OTG is also available in classic toric lens, and Readers
- Modern, Full protection and comfort
- Browbar : Soft
- Frame Color : Navy
- Headband Material : Neoprene | Fabric
- Lens Coating : HydroShield AF | Dura-Streme HC/AF
- Headband Included : Yes
- Lens Color : Clear | Gray | Amber | Shade 5.0
- Product Platform Advantages : Easy, economical lens replacement system; Available in regular toric lens and Readers; Made in USA.
- Product Type : Safety Goggles
- Frame Flexibility : Adjustable headband
- Headband Color : Gray
Name
Description
File size
843.26 KB
720.1 KB
Image
SKU
Description
S3970DF
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Dura-streme™ Anti-Fog Anti-Scratch Lens
S3970D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Clear Dura-streme™ Anti-Fog Anti-Scratch Lens
S3971D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Gray Dura-streme™ Anti-Fog Anti-Scratch Lens
S3975D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Shade 5 Dura-streme™ Anti-Fog Anti-Scratch Lens
S740D
Honeywell Clear Polycarbonate Uvex Stealth® Replacement Lens (10 per pack)
S3972D
Honeywell Uvex Stealth® OTG Indirect Vent Over The Glasses Goggles With Blue Low Profile Frame And Amber Dura-streme™ Anti-Fog Anti-Scratch Lens
S3972HS
Uvex Stealth OTG Goggle Navy Body Amber lens tint HydroShield AF coating Neoprene headband
S3970HSF
Uvex Stealth OTG Goggle Navy Body Clear lens tint HydroShield AF coating fabric headband
S740HS
Uvex Stealth OTG Goggle Clear lens tint HydroShield AF coated Replacement Lenses
S3971HS
Uvex Stealth OTG Goggle Navy Body Gray lens tint HydroShield AF Coating neoprene headband
S3970HS
Honeywell Uvex Stealth® OTG Indirect Vent Chemical Splash Over The Glasses Goggles With Navy Low Profile Wrap Around Frame And Clear HydroShield® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now