Safety Goggles
Uvex Futura Goggles
Uvex Futura Goggles
Uvex Futura is an OTG goggle with wraparound design featuring excellent panoramic vision. Frosted browguard reduces overhead glare. Indirect venting system, along with high-performance Uvextreme anti-fog coating minimizes fogging in extreme environments. Made in USA.Features & Benefits:
- Available in Uvextreme Anti-Fog lens coating
- Fits over most prescription eyewear
- Available in clear and welding shade lens tints
- Economical lens replacement system
- Wraparound sport style with frosted browguard
- ANSI Z87.1-2010
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextreme AF
- Wraparound style with frosted browguard reduces overhead glare
- Wraparound design features excellent panoramic vision
- Fits over most prescription eyewear
- Offers protection against dust, mist, impact and chemical splash
- Offers protection against welding infrared radiation
- Certified to meet ANSI & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Economical lens replacement system
- Made in USA
- Product Type : General Purpose Eyewear
- Lens Coating : Uvextreme AF
- Browbar : Frosted
- Frame Flexibility : Adjustable headband
- Frame Color : Clear | Black
- Headband Material : Neoprene
- Headband Color : Gray
- Headband Included : Yes
- Product Platform Advantages : Indirect venting system; Fit over most prescription eyewear; Economical lens replacement; Made in USA.
- Lens Color : Clear | Shade 3.0 | Shade 5.0
Name
Description
File size
Image
SKU
Description
S347C
Uvex Futura 9301
S348C
Uvex Futura 9301
S345C
Honeywell Uvex Futura™ Indirect Vent Goggles With Clear Frame And Clear Uvextreme® Anti-Fog Lens
S824
Uvex Classic Gray Neoprene Headband w/ Slides Fury
S780C
Uvex Futura 9301 Replacement Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now