Safety Goggles
Uvex Entity
Uvex Entity
Uvex Entity Goggle protects against chemical splash and hot solid hazards while providing a secure, gap-free fit. The toric shaped lens provides a wide field of unobstructed peripheral vision with an indirect ventilation system. It also has a lightweight, flexible, PVC body.Features & Benefits:
- Available in Anti-Fog lens coating
- Lightweight and flexible PVC body
- Available in three lens tints including welding shades
- Adjustable, latex-free Neoprene headband
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Anti-Fog lens coating
- Lightweight, compact design easily accommodates disposable respirators and other PPE
- PVC body naturally conforms to the face to provide a comfortable, gap-free fit
- The toric shaped lens provides a wide field of unobstructed peripheral vision
- Latex-free Neoprene headband
- Available in clear and welding shade tints
- U6 lens filter 99.9% of UVB/UVA
- Certified to meet ANSI+ 2015 standard
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Comfortable protection for chemical and hot solid hazards
- Available in clear and welding shades
- Headband Color : Black
- Lens Coating : Uvextra AF
- Product Platform Advantages : Lightweight, compact design easily accommodates disposable respiratory and other PPE; Indirect venting system helps to minimize fogging; Adjustable, latex-free neoprene headband; Anti-Fog lens coating.
- Headband Material : Neoprene
- Lens Color : Clear | Shade 3.0 | Shade 5.0
- Headband Included : Yes
- Product Type : Safety Goggles
- Frame Color : Black | Blue
Name
Description
File size
1022.51 KB
Image
SKU
Description
S3543X
Honeywell Uvex Entity™ Indirect Vent Welding Impact Chemical Splash Goggles With Black Frame And Shade 3.0 Uvextra® Anti-Fog Lens
S3545X
Honeywell Uvex Entity™ Indirect Vent Welding Impact Chemical Splash Goggles With Black Frame And Shade 5.0 Uvextra® Anti-Fog Lens
S3541X
Honeywell Uvex Entity™ Indirect Vent Impact Chemical Splash Goggles With Blue Frame And Clear Uvextra® Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now