Safety Goggles
Uvex Climazone
Uvex Climazone

Uvex Climazone goggle offers a ski-inspired design for extreme cold conditions. Replaceable dual pane lens: interior lens with Uvextra anti-fog coating and exterior lens with Ultra-dura anti-scratch coating. Includes a ventilation system, soft face foam and adjustable headband.Features & Benefits:
- Available with exterior Ultra-dura HC/interior Uvextra anti-fog lens coating
- Ventilation system minimizes fogging
- Replaceable dual pane lens
- Soft face foam and wide adjustable headband
- Available in clear, gray, and amber replacement lenses
- Ultra-dura Anti-scratch coating
- Uvextra Anti-scratch coating
- Soft, face foam
- Comfortable, wide adjustable headband
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade – level lens filters 99.9% of UVB/UVA protection
- Available in a various lens tints
- Provides exceptional coverage and protection during extreme weather conditions
- Easy and economical lens replacement system
- Made in USA
- Ski-style for cold and extreme weather
- Headband Color : Black
- Browbar : Face Foam
- Frame Flexibility : Adjustable headband
- Lens Color : Gray | Clear | Amber
- Headband Included : Yes
- Frame Color : Black
- Lens Coating : Dura-Streme HC/AF
- Product Type : Safety Goggles
- Headband Material : Fabric
- Product Platform Advantages : Anti-fog in extreme cold weather conditions; Replaceable dual pane lens: interior lens with Uvextra anti-fog coating; Exterior lens with Ultra-dura anti-scratch coating; Ventilation system.
Image
SKU
Description
S390
Honeywell Uvex Climazone™ Face Foam Direct Vent Goggles With Black Frame And Clear Ultra-dura® Anti-Fog Anti-Scratch Dual Pane Lens
S391
CLIMZONE,DUOPANE,GRAY,AF,UVEX
S792
Uvex Cliamazone Replacement Lens
S790
Uvex Climazone Replacement Lens
S791
Uvex Climazone Replacement Lens
Worker on a ladder with fall protection safety equipment on
White Paper
How to Build a Culture of Safety
Download Now