Check icon

Success

Your request has been successfully submitted.

Safety Eyewear

Uvex Tirade™

Uvex Tirade

Uvex Tirade™_1
Uvex Tirade sealed eyewear is a dependable, cost-effective solution for indoor and outdoor environments requiring sealed eyewear protection. Protects against impact, wind, airborne debris, sunlight and glare. Uvextra anti-fog coated lens reduces fogging, keeping lenses clear.Features & Benefits:
  • Available in Uvextra® AFlens coating
  • Sealed eyewear protection
  • Removable foam sub frame
  • Available in various lens tints
  • Large unilens style
Certifications:
  • ANSI Z87.1+ 2015
  • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
  • CA 35,367 Brazil
Polycarbonate Lens Coatings available in:
  • Uvextra AF coating
Fit:
  • Sealed eyewear with removable foam sub frame
Protection:
  • Available in Uvextra AF lens coatings
  • Offers protection against impact, wind, airborne, debris, sunlight and glare
  • U6 grade-level lens filtering 99.9% of UVB/UVA protection
  • Certified to meet ANSI+ 2015 & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Value Proposition:
  • Dependable, cost-effective solution for environments requiring sealed eyewear
Style:
  • Large unilens sealed eyewear
  • Lens Color : Variety of Lens Tints
  • Lens Coating : Uvextra® AF
  • Product Platform Advantages : Removable foam sub frame; Available as latex-free; Offered in Uvextra AF coating.
  • Frame Color : Gloss Black
  • Product Type : Sealed Eyewear
  • Temple Options : Bayonette | Headband
  • Frame Style : Frameless
Name
Description
File size
Image
SKU
Description
S4049
TIRADE SEALED EYEWEAR ACCESSORY - LATEX FREE STRAP ONLY
S4040
Honeywell Uvex Tirade™ Black Safety Glasses With Clear Anti-Fog Lens
S4042
TIRADE SEALED EYEWEAR - ANSI Z87.1 AND CSA Z94.3 CERTIFIED - AMBER AF LENS
S4044
TIRADE SEALED EYEWEAR - ANSI Z87.1 AND CSA Z94.3 CERTIFIED - I/O MIRROR AF LENS
S4043
TIRADE SEALED EYEWEAR - ANSI Z87.1 AND CSA Z94.3 CERTIFIED - MIRROR AF LENS
S4041
Honeywell Uvex Tirade™ Gloss Black Safety Glasses With Gray Anti-Fog Lens
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now